45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment
- 45U 4-post open frame rack
- Black steel with square, numbered mounting holes
- Toolless button holes to accept PDUs or cable managers
- 5-year limited warranty
Overview
The open design of the SR4POST provides unobstructed airflow and easy access to equipment and cabling. It has numbered, square-hole mounting positions for easy installation of standard 19-inch rack equipment. The SR4POST supports equipment depths from 22 to 36 inches. This rack also accommodates toolless button-hole mounting for vertical PDUs and cable managers.
Features
- Supports 1000 lbs (453.6 kgs) of rackmount equipment
- Adjustable mounting depth (22 to 36 inches)
- Textured powder coat finish
- Heavy-duty cold-rolled steel construction
- Numbered mounting positions
- Bolt down provisions
- Self squaring design
- Includes mounting hardware of 50 pieces of M6 cage nuts, 50 pieces of M6 screws, and washers
- Black finish
- Easy assembly
Specifications
OVERVIEW
UPC Code | 037332127570 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 36 |
Minimum Device Depth (in.) | 22 |
Rack Height | 45U |
Shipping Dimensions (hwd / in.) | 4.53 x 6.50 x 87.99 |
Shipping Weight (lbs.) | 60.00 |
Unit Dimensions (hwd / in.) | 84.3 x 20.2 x 22-36 |
Unit Weight (lbs.) | 54 |
Weight Capacity - Stationary (lbs.) | 1000 |
Rack Depth | Standard |
Number of Vertical Mounting Rails | 4 |
SPECIAL FEATURES
Grounding Lug | Includes screws, washers, and bolts to secure user-supplied grounding wire to front or back frames |
STANDARDS & COMPLIANCE
Approvals | EIA-310-D, IEC 60297-3-100, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SR4POST model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UPANEL50 | 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces |
![]() |
SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth) |
![]() |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth) |
![]() |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm depth) |
![]() |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.) |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Rack Cooling Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UPANEL10 | 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting |
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting |
![]() |
SRCABLEVRT12 | SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover |
![]() |
SRCABLEVRT6 | SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover |
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- SR4POST 45U 4-Post 45U Open Frame Rack
https://www.tripplite.com/video/sr4post-45u-4-post-45u-open-frame-rack/60538
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.