45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes
- 45U 4-post open frame rack
- Black steel with threaded (12-24) mounted holes
- Toolless button holes to accept PDUs or cable managers
- 5-year limited warranty
SR4POST1224
Have a Question?
Overview
The open design of the SR4POST1224 provides unobstructed airflow and easy access to equipment and cabling. It has threaded (12-24) mounting holes for easy installation of standard 19-inch rack equipment. The SR4POST1224 supports equipment depths from 22 to 36 inches. This rack also accommodates toolless button-hole mounting for vertical PDUs and cable managers.
Features
- Supports 1000 lbs (453.6 kgs) of rackmount equipment
- Adjustable mounting depth (22 to 36 inches)
- Textured powder coat finish
- Heavy-duty cold-rolled steel construction
- Numbered mounting positions
- Bolt down provisions
- Threaded 12-24 holes
- Black finish
- Easy assembly
Specifications
OVERVIEW
UPC Code | 037332159830 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 36 |
Minimum Device Depth (in.) | 22 |
Rack Height | 45U |
Shipping Dimensions (hwd / in.) | 4.40 x 6.60 x 88.40 |
Shipping Weight (lbs.) | 74.00 |
Unit Dimensions (hwd / in.) | 84.3 x 20.3 x 22-36 |
Unit Weight (lbs.) | 69 |
Weight Capacity - Stationary (lbs.) | 1000 |
Rack Depth | Standard |
Number of Vertical Mounting Rails | 4 |
SPECIAL FEATURES
Grounding Lug | Includes a set of screws, bolts, and washers to secure a user-supplied grounding wire to Front and Back frames |
STANDARDS & COMPLIANCE
Approvals | EIA-310-D, IEC 60297-3-100, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor |
![]() |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
![]() |
SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws |
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth) |
![]() |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth) |
![]() |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm depth) |
![]() |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.) |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting |
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting |
![]() |
SRCABLEVRT12 | SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover |
![]() |
SRCABLEVRT6 | SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.