Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4.8/5.8kW Single-Phase 200/208/240V Basic PDU, 20 Outlets (16 C13 & 4 C19), NEMA L6-30P Input, 15 ft. Cord, 1U Rack-Mount

Model Number: PDU1230


Delivers 200/208/240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.
  • NEMA L6-30P input with 15 ft. (4.5 m) cord
  • 20 total outlets—12 rear C13, 4 front C13 & 4 front C19
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDU1230 4.8/5.8kW Single-Phase 200/208/240V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1230 features 20 total outlets—12 rear C13, four front C13 and four front C19. The NEMA L6-30P input plug with long 15-foot (4.5 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Built-in circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and Tripp Lite’s PDUSIDEBRKT accessory (sold separately), you can adapt the PDU1230 for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
  • 20 total outlets—12 rear C13, 4 front C13 & 4 front C19
  • Built-in circuit breakers protect outlets against overloads
  • NEMA L6-30P input plug with 15 ft. cord
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDU1230 4.8/5.8kW Single-Phase 200/208/240V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122261
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 15A max per breakered C19 outlet bank; 12A max per breakered C13 outlet bank
Output Receptacles(16) C13; (4) C19
Output Nominal Voltage200; 208; 240
Overload Protection4 10A breakers protect 4 C13 outlets each; 4 15A breakers protect 1 C19 outlet each
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30
Maximum Input Amps Details30A maximum (agency de-rated to 24A continuous)
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Material of ConstructionMetal
Minimum Required Rack Depth (inches)8.7
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)11.00 x 2.90 x 20.20
Shipping Weight (lbs.)8.20
Unit Dimensions (hwd / in.)1.75 x 17.5 x 5.2
Unit Weight (lbs.)7.5
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Back panel grounding lug
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA), CSA-C22.2 (Canada)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Yellow
P004-006 | Power Cords P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft., Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft., Black
P036-002-20LA | Power Cords P036-002-20LA Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P047-002 | Power Cords P047-002 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.