Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black


Charges, secures and organizes up to 48 Chromebooks and laptops in education, healthcare, retail, warehouse and office environments.
  • 48 internal NEMA 5-15R outlets provide up to 1,440 total watts for charging
  • Hourly timer alternates charging zones to help prevent overloads
  • In-cabinet RJ45 jack connects Ethernet peripherals, including routers and hotspots
  • Dual external NEMA 5-15R outlets provide power for a monitor or projector
  • 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets

  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

CSC48AC

Have a Question?
Contact Us

Features

Mobile Charging Cart Accommodates up to 48 Chromebooks and Laptops
This 120V charging cart provides timed AC charging, secure storage and cord management for as many as 48 Chromebooks and laptops. The connected devices’ AC adapters plug into 48 NEMA 5-15R outlets, which provide up to 1,440 watts for charging. A built-in circuit breaker protects the devices against overloads.
High-Speed Zone Charging Conserves Energy and Helps Avoid Potential Overloads
The 48 NEMA 5-15R outlets are split evenly into two color-coded charging zones to support more devices and higher wattages without overloads. A built-in timer alternates charging zones every hour. LEDs indicate which zone is being charged at any given time.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a black powder-coated finish, this laptop charging cart provides safe, secure storage. Devices and their power adapters are stored in separate compartments. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact Chromebook charging cart takes up about the same amount of physical space as a typical A/V cart.
Well-Organized to Avoid Confusing Cable Clutter
Heavy power adapters store out of the way in removable baskets. Cables and connectors run through zoned slots and an overhead cable manager, keeping them organized and out of the way. Adjustable dividers accommodate up to 16 devices per shelf, and device spaces are numbered for easy identification. A power cord wrap keeps the input cord out of the way when moving the charging station. The 10-foot cord with space-saving right-angle NEMA 5-15P plug allows great flexibility in reaching AC outlets.
Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals that plug into two external NEMA 5-15R outlets controlled by an inside on/off switch. A pass-through RJ45 jack is provided for connecting Ethernet devices, such as a wireless router or hotspot, inside the cabinet.

Typical Applications

  • Charge up to 48 Chromebooks and laptops in schools, businesses and government organizations that rely on the daily use of mobile devices
  • Easily and safely transport connected devices from room to room
  • Use the laminate top as a workstation or a sturdy platform for A/V equipment

Package Includes

  • CSC48AC 48-Device AC Charging Station Cart, Black
  • Cart handle
  • Input cord wrap
  • (6) Protective bumpers
  • (10) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332226075
OUTPUT
Charging Ports / Amps(48) 12A
Charging MethodAC
INPUT
Voltage Compatibility (VAC)120
Input Frequency60 hZ
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
Charging Station Form FactorMobile Cart
ColorBlack
Shipping Dimensions (hwd / in.)46.85 x 26.77 x 29.13
Slot Dimensions - Bottom (hwd / in.)10.11 x 1.05 x 15.58
Slot Dimensions - Middle (hwd / in.)10.13 x 1.05 x 15.58
Slot Dimensions - Top (hwd / in.)10.13 x 1.05 x 15.58
Unit Dimensions (hwd / in.)43.050 x 26.040 x 28.840 (with handle installed)
Unit Weight (lbs.)110.230
CERTIFICATIONS
CertificationsUL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component)
NOM (Mexico)Tested to NOM (Mexico)
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1K 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2K 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3K 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
CSC48AC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.