48-Port 1U Rack-Mount High-Density UTP 110-Type Patch Panel, RJ45 Ethernet, 568B, Cat5/5e, TAA
- Heavy-duty 14ga cold-rolled steel construction
- Built-in cable-management loom reduces clutter
- Numbered ports for easy connection identification
- Color-coded for 568A/B wiring
- Mounts into 1U of EIA-standard 19 in. rack
- This product is covered by a Lifetime Limited Warranty (coverage details)
N052-048-1U
Have a Question?
Overview
Features
- Ports are numbered and color-coded for easy identification
- Heavy-duty 14ga cold-rolled steel construction
- Meets ANSI/TIA-568-C.2, ISO/IEC 11801 and IEC 60603-7 standards
Built-In Cable-Management Loom in Rear
- Keeps cabling efficiently organized and reduces clutter
- 48 nylon cable ties included
Specially Designed for Easy Punchdown Termination
- Simply remove upper level for easy access to lower level of ports
Quick, Easy Installation
- Mounts easily into 1U of EIA-standard 19 in. rack
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
UPC Code | 037332197474 |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 4.20 x 20.50 |
Shipping Weight (lbs.) | 3.70 |
CONNECTIONS
Ports | 48 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N060-002 | 2U Hinged Wall-Mount Patch Panel Bracket, TAA |
![]() |
N060-004 | 4U Hinged Wall-Mount Patch Panel Bracket, TAA |
Network Cables & Adapters
Model Number | Description | |
---|---|---|
![]() |
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 3 ft. (0.91 m) |
![]() |
N002-003-GN | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Green, 3 ft. (0.91 m) |
![]() |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft. (0.91 m) |
![]() |
N002-003-RD | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Red, 3 ft. (0.91 m) |
![]() |
N002-003-YW | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 3 ft. (0.91 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
![]() |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Design Resources
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.