48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
- 19-in. rackmount ready
- EIA/TIA 2/32 spacing
- 2U ( 3.50" ) High
- 110 type punchdown termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Specifications
OVERVIEW
UPC Code | 037332120045 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.80 x 19.70 x 4.70 |
Shipping Weight (lbs.) | 2.56 |
CONNECTIONS
Ports | 48 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m) |
![]() |
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 3 ft. (0.91 m) |
![]() |
N201-005-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft. (1.52 m) |
![]() |
N201-005-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 5 ft. (1.52 m) |
![]() |
N201-007-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 7 ft. (2.13 m) |
![]() |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m) |
![]() |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N201-014-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 14 ft. (4.27 m) |
![]() |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft. (4.27 m) |
![]() |
N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.