J-Hook Cable Support - 4", Wall Mount, Galvanized Steel, 25 Pack
- Recommended for network and digital signage cabling along walls and ceilings
- Made from galvanized steel designed to hold long lengths of cabling up to 60 lb.
- Offers stress-free support for wide range of cables, including fiber, A/V and Cat5e/6
- Built-in anchor points allow use of cable ties to hold cables in place
- Package includes 25 wall-mount J-hooks that comply with TIA/EIA requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
NCM-JHW40-25
Have a Question?
Features
Typical Applications
- Neatly bundle cable along a wall, ceiling or raised floor in your data center, network installation or digital signage setup
Package Includes
- (25) 4" J-Hooks, Wall Mount, Galvanized Steel
Specifications
OVERVIEW
UPC Code | 037332236111 |
PHYSICAL
Color | Silver |
Maximum Weight Capacity (lbs.) | 60 |
Unit Dimensions (hwd / in.) | 7.21 x 1.85 x 4 |
Unit Weight (lbs.) | 0.4555 |
ENVIRONMENTAL
Operating Temperature Range | N/A |
Storage Temperature Range | N/A |
Relative Humidity | N/A |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-100-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 100 ft. (30.5 m) |
![]() |
N001-100-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 100 ft. (30.5 m) |
![]() |
N201-100-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 100 ft. (30.5 m) |
![]() |
N201-100-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N302-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 30M (100 ft.) |
![]() |
N304-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/ST), 30M (100 ft.) |
![]() |
N306-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) |
![]() |
N310-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/SC), 30M (100 ft.) |
![]() |
N320-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.