Part Number: B118-004-UHD
- Transmits up to 39 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
- Capable of daisy-chaining up to 256 total displays in sophisticated applications
- Delivers UHD picture quality at resolutions up to 4K @ 30 Hz (3840 x 2160)
- Provides clear, rich sound in DTS-HD, Dolby TrueHD and 7.1-channel surround
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with HDMI output
- Up to 4 display devices with HDMI input
Package Includes
- B118-004-UHD 4K 4-Port HDMI Splitter
- External power supply w/NEMA 1-15P plug and 4 ft. cord (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332183897 |
Product Type | Splitter |
Technology | HDMI |
Host Connector | HDMI (FEMALE) |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max. Distance (Between any 2 Units) | 10 ft. (3.05m) |
Max Number of Ports (Entire Chain) | 256 |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 6.06 |
Product Length (ft.) | 0.51 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 2A, 4 ft. |
DC Barrel Plug | OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 3.3 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (4) HDMI (FEMALE) |
Input x Output | 1 x 4 |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 3 Levels for 64 Displays |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power), Blue (1, 2, 3, 4) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 2.60 x 10.00 x 7.90 |
Shipping Weight (lbs.) | 1.52 |
Unit Dimensions (hwd / in.) | 0.870 x 6.100 x 2.700 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.6 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
BTUs | 11.3 BTU/Hr |
Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadable |
FEATURES & SPECIFICATIONS
MST Support | No |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; ETL; UL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images