4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, IP68 Rated, Dust Cap
- Built to protect high-speed HDMI audio/video applications in harsh environments
- IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.*
- Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- This product is covered by a Lifetime Limited Warranty (coverage details)
P569-000-FF-IND
Have a Question?
Features
Typical Applications
- Provide 4K HDMI connectivity in outdoor environments susceptible to rain, such as a stadium or outdoor arena
- Set up outdoor digital signage at malls, theaters and bus stops
- Organize a high-speed video gaming setup in a basement
Package Includes
- P569-000-FF-IND 4K HDMI Coupler with Ethernet, 4K x 2K, Industrial High Speed
Specifications
OVERVIEW
UPC Code | 037332238443 |
Technology | HDMI; HDR |
PHYSICAL
Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 14 ~ 140F (-10 ~ 60C) |
Storage Temperature Range | -4 ~ 176F (-20 ~ 80) |
Relative Humidity | 10% ~ 90% RH |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
SPECIAL FEATURES
IP68 Rated | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH, UL, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee) |
Protection Rating | IP68 |
WARRANTY
Product Warranty Period (U.S. & Canada) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P569000FFIND model support page.
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-IND | High-Speed HDMI Cable, Hooded Connector - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 3 ft. (0.91 m) |
![]() |
P569-003-IND2 | High-Speed HDMI Cable, Hooded Connectors - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 3 ft. (0.91 m) |
![]() |
P569-006-IND | High-Speed HDMI Cable, Hooded Connector - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 6 ft. (1.83 m) |
![]() |
P569-006-IND2 | High-Speed HDMI Cable, Hooded Connectors - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 6 ft. (1.83 m) |
![]() |
P569-010-IND | High-Speed HDMI Cable, Hooded Connector - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 10 ft. (3.05 m) |
![]() |
P569-010-IND2 | High-Speed HDMI Cable, Hooded Connectors - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 10 ft. (3.05 m) |
![]() |
P569-012-IND | High-Speed HDMI Cable, Hooded Connector - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 12 ft. (3.66 m) |
![]() |
P569-012-IND2 | High-Speed HDMI Cable, Hooded Connectors - Industrial, IP68-Rated, 4K 60 Hz, M/M, Black, 12 ft. (3.66 m) |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.