Model Number: B118-002-UHD

2-Port 4K HDMI Splitter for Ultra-HD (4Kx2K) Video with Audio - 3840x2160

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B118-002-UHD-FRONT-L.jpg

 
Transmit a 4Kx2K HDMI signal from a single source to two displays
  • Supports Full 3D and video resolutions up to UHD 4Kx2K 3840 x 2160 (24Hz and 30Hz)
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Plug and play; no software or drivers required
$4599

B118-002-UHD

$7099

002661210

$5000

86-944-053

$5399

13430090

$4999

3640724

$4280

TRPA2EU

$4005

B00U315E52

$3754

18638002

$5399

13430090


Overview

Tripp Lite's B118-002-UHD HDMI Splitter allows the 4K2K digital signal from a Blu-Ray player or other HDMI device to be displayed on two HDMI displays, or, connect a DVI-D Single Link display using an HDMI to DVI adapter, such as Tripp Lite's P566-Series cables. Installation is quick and simple, with no software or drivers to install. Locate your HDMI source up to 16.4 ft. (5 m.) from the splitter, and the splitter up to 16 ft. (5 m.) from a display, for a max distance of 23 ft. (7 m.) between splitter and display. Supports Full 3D and video resolutions up to UHD 4Kx2K 3840 x 2160 (24Hz and 30Hz). High Speed HDMI and 3D compliant, with support for 36-bit Deep Color (12-bits per channel). Supports DTS-HD, Dolby True HD, Dolby Digital Plus, and LPCM 7.1 Channel Surround Sound audio. HDCP and EDID compliant.

Features

  • Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
  • Supports Full 3D and video resolutions up to UHD 4Kx2K 3840 x 2160 (24Hz and 30Hz)
  • Supports 36-bit Deep Color (12-bits per channel)
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Supports video amplifier bandwidth of 340MHz / 3.4Gbps per channel (10.2Gbps total)
  • HDCP and EDID compatible
  • Plug and play; no software or drivers required
  • The B118-002-UHD features a built-in cable (1.6-ft / 0.5m) to connect to the source
  • Supports Lip Sync pass-through
  • Supports xvYCC and x.vColor
  • Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
  • Supports a maximum distance 23 ft. (7 m) from splitter to display

Package Includes

  • UHD 4Kx2K HDMI 2-port Splitter
  • External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner’s Manual
RoHS compliant

Specifications

CONNECTIONS
Ports 2
Side A - Connector 1 HDMI (FEMALE)
Side B - Connector 1 (2) HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List