Part Number: B118-002-UHD
This Model has been retired and replaced by B118-002-UHD-2. An Owner's Manual and other information for the B118-002-UHD is available on the model support page
Overview
Features
- Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
- Supports Full 3D and video resolutions up to 4K @ 30 Hz (3840 x 2160)
- Supports 36-bit Deep Color (12-bits per channel)
- Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
- Supports video amplifier bandwidth of 340MHz / 3.4Gbps per channel (10.2Gbps total)
- HDCP and EDID compatible
- Plug and play; no software or drivers required
- The B118-002-UHD features a built-in cable (1.6-ft / 0.5m) to connect to the source
- Supports Lip Sync pass-through
- Supports xvYCC and x.vColor
- Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
- Supports a maximum distance 23 ft. (7 m) from splitter to display
- Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 128
Specifications
OVERVIEW
UPC Code | 037332183880 |
Technology | HDMI |
Host Connector | HDMI (FEMALE) |
VIDEO
Video Input | HDMI (MALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 4K @ 30Hz (3840 x 2160) |
Max. Distance (Between any 2 Units) | 10ft (3m) |
Max Number of Ports (Entire Chain) | 128 |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.2A |
AC Power Adapter Output Specs (V / A) | 5V / 1A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Built-In Cable Length (ft.) | 1.64 |
Built-In Cable Length (in.) | 19.68 |
Product Length (in.) | 2.28 |
Product Length (ft.) | 0.19 |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 2.1 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Connector Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Signal) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Included Mounting Accessories | No |
Shipping Dimensions (hwd / in.) | 2.40 x 6.70 x 5.00 |
Unit Dimensions (hwd / in.) | 0.670 x 2.000 x 2.300 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158 °F (0 to 70 °C) |
Storage Temperature Range | 14 to 176 °F (-10 to 80 °C) |
BTUs | 7.2 BTU/Hr |
Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadable |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; ETL; UL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images