4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, DVI, VGA and HDMI Ports
- Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30Hz
- Supports VGA video resolutions up to 1920 x 1200 (1080p)
- Supports DVI video resolutions up to 1920 x 1080 (1080p)
- Ensures true 10/100/1000 Mbps Ethernet network speeds
- Small enough to carry easily in laptop bag or backpack
- 3-year limited warranty
Overview
For displaying videos, spreadsheets, documents and presentations on a larger screen, the Mini DisplayPort™ to DVI/VGA/HDMI adapter has separate DVI-D, HD15 and HDMI female ports for connecting your Surface’s Mini DisplayPort to a DVI, VGA or HDMI monitor, television or projector. It supports video resolutions up to 1920 x 1080 (DVI-D); 1920 x 1200, including 1080p (HD15); and 4K x 2K Ultra High Definition up to 3840 x 2160 (HDMI) at 24/30 Hz. It also supports 36-bit Deep Color (12 bits per channel). Only one display can be connected at a time.
The USB 3.0 SuperSpeed to Gigabit Ethernet adapter allows your Surface to access a 10/100/1000 Mbps wired network without an internal Ethernet card. It achieves USB 3.0 data transfer speeds up to 5 Gbps without compromising signal quality. It complies with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards and supports IEEE 802.3az Energy Efficient Ethernet, as well as full- and half-duplex operations, suspend mode and remote wakeup via link-up, and magic packet.
Features
- Connects your Surface to a DVI, VGA or HDMI display
- DVI-D port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Thunderbolt 1 & 2 compatible.
USB 3.0 SuperSpeed to Gigabit Ethernet Adapter
- Connects your Surface to a wired Ethernet network
- Ensures true 10/100/1000 Mbps network speeds
- Reaches USB 3.0 data transfer speeds up to 5 Gbps
- Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards
- Supports full- and half-duplex, suspend mode and remote wakeup via link-up, and magic packet
Plug and Play Operation
- No external power supply needed
- Small enough to carry easily in laptop bag or backpack
- Compatible with Microsoft Surface and Surface Pro
Specifications
OVERVIEW
UPC Code | 037332198143 |
Technology | Cat5/5e; Cat6; DisplayPort; DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA |
PHYSICAL
Color | Black; White |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.98 x 5.20 x 6.20 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side A - Connector 2 | USB 3.0 A (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HD15 (MALE); HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P137GHDVV2K model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-005-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
![]() |
N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
![]() |
N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 15 ft. (4.57 m) |
![]() |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.