Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds Gigabit Ethernet access and an external VGA or 4K HDMI monitor to your Microsoft Surface or Surface Pro.

  • Supports HDMI video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
  • Supports VGA video resolutions up to 1920 x 1200 (1080p)
  • Ensures true 10/100/1000 Mbps Ethernet network speeds
  • Plug and play with no external power supply needed
  • Small enough to carry easily in laptop bag or backpack
  • 3-year limited warranty

Overview

The P137-GHV-V2-K 4K Video and Ethernet 2-in-1 Accessory Kit expands the capabilities of your Microsoft® Surface® or Surface Pro by adding Gigabit Ethernet access and an external 4K HDMI or VGA monitor. These two lightweight, low-profile adapters fit neatly into your backpack or laptop bag, so you can use them anywhere you take your Surface product.

For displaying videos, spreadsheets, documents and presentations on a larger screen, the Mini DisplayPort™ to VGA/HDMI adapter has separate HD15 and HDMI female ports for connecting your Surface’s Mini DisplayPort to a VGA or HDMI monitor, television or projector. The VGA connection supports video resolutions up to 1920 x 1200, including 1080p. The HDMI connection supports UHD resolutions up to 3840 x 2160 (4K x 2K) at 24/30 Hz, as well as 36-bit Deep Color (12 bits per channel).

The USB 3.0 SuperSpeed to Gigabit Ethernet adapter allows your Surface to access a 10/100/1000 Mbps wired network without an internal Ethernet card. It achieves USB 3.0 data transfer speeds up to 5 Gbps without compromising signal quality. It complies with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards and supports IEEE 802.3az Energy Efficient Ethernet, as well as full- and half-duplex operations, suspend mode and remote wakeup via link-up, and magic packet.

Features

Mini DisplayPort to VGA/HDMI Adapter
  • Connects your Surface to a VGA or HDMI display
  • HD15 port supports video resolutions up to 1920 x 1200, including 1080p
  • HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Thunderbolt 1 & 2 compatible

USB 3.0 SuperSpeed to Gigabit Ethernet Adapter
  • Connects your Surface to a wired Ethernet network
  • Ensures true 10/100/1000 Mbps network speeds
  • Reaches USB 3.0 data transfer speeds up to 5 Gbps
  • Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards
  • Supports full- and half-duplex, suspend mode and remote wakeup via link-up, and magic packet

Plug and Play Operation
  • No external power supply needed
  • Small enough to carry easily in laptop bag or backpack
  • Compatible with Microsoft Surface and Surface Pro

Package Includes

  • Mini DisplayPort to VGA/HDMI adapter (M/2xF)
  • USB 3.0 SuperSpeed to Gigabit Ethernet adapter (M/F)
  • Driver CD for Ethernet adapter
  • Owner’s manual for Ethernet adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198129
Product TypeVideo Adapter
Accessory TypeAdapter
TechnologyCat5/5e; Cat6; DisplayPort; HDMI; VGA/SVGA
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side A - Connector 2USB 3.0 A (MALE)
Side B - Connector 1HD15 (FEMALE); HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
PHYSICAL
ColorWhite
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)0.98 x 6.00 x 5.30
Shipping Weight (lbs.)0.40
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) N001-005-GY N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N001-010-GY N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) N001-015-GY N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 1 ft. (0.31 m) P502-001 P502-001 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 1 ft. (0.31 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) U324-010 U324-010 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.