4U ABS Server Rack Equipment Shipping Case
- Fully assembled 4U ABS rack case for transporting equipment between facilities
- Stationary mounting rails allow secure installation using included hardware
- Latching front and rear covers designed to keep out moisture, dust and debris
- Interior zippered pouch allows storage of extra hardware and other accessories
- Mounts 4U of EIA-standard 19 in. rack equipment up to 20.5 in. deep and 75 lbs (34 kgs)
- 5-year limited warranty
SRCASE4U
Have a Question?
Features
Typical Applications
- Safely transport 4U of rack-mount equipment to a trade show or a different facility
- Carry rack-mount DJ equipment, amplifiers and other professional audio gear to music venues
Package Includes
- SRCASE4U 4U ABS Server Rack Equipment Flight Case
- (8) M5 screws
- (8) M5 cup washers
Specifications
OVERVIEW
UPC Code | 037332210340 |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 20.5 |
Rack Height | 4U |
Shipping Dimensions (hwd / in.) | 10.24 x 22.05 x 22.83 |
Shipping Weight (lbs.) | 14.00 |
Unit Dimensions (hwd / in.) | 9 x 20 x 21.6 |
Unit Weight (lbs.) | 12.34 |
Weight Capacity - Stationary (lbs.) | 75 |
STANDARDS & COMPLIANCE
Certifications | EIA-310-E |
Approvals | REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.