4U UPS Replacement 192VDC Battery Cartridge (1 set of 16) for select Tripp Lite SmartOnline UPS
- Tripp Lite certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
RBC5-192
Have a Question?
Overview
Compatible with Tripp Lite models SU5000RT4UHV, SU5000RT4UTF, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW, SU6000RT4UHVPM and other UPS products specifying the use of this replacement battery cartridge
Specifications
OVERVIEW
UPC Code | 037332154576 |
BATTERY
DC System Voltage (VDC) | 192 |
Included Battery Set | Contains (16) 12V 5.5AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 11.30 x 19.30 x 15.30 |
Shipping Weight (lbs.) | 69.00 |
Unit Dimensions (hwd / in.) | 8.35 x 7.09 x 5.51 |
Unit Weight (lbs.) | 69.5 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.