4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA
- Share multiple HDMI sources between multiple monitors
- Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
- Plug-and-play; No software or drivers required
- 3-year limited warranty
Overview
Tripp Lite B119-4X4 is a 4x4 HDMI Matrix Switch that routes high definition video from any four HDMI sources to any four HDMI displays. It supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz. The 4x4 Matrix eliminates the need to disconnect and reconnect HDMI sources. It works with any HDMI source that connects to an HDMI display, and each source is accessible at all times by any display by selecting it with an IR remote, or using the RS232 port to switch the unit.
Features
- Share multiple HDMI sources between multiple monitors
- Allows any input to be routed to any output; or the same input to be routed to multiple outputs
- Switch between inputs via pushbuttons, remote control, or RS-232 serial
- Monitors can be located up to 25 ft. from the switch
- Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
- HDCP and EDID compatible
- Mounting hardware included
- Plug-and-play; No software or drivers required
- Compatible with all operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332180179 |
Technology | HDMI; IR |
VIDEO
Supported Resolutions | 1920x1080 (1080p) |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 2.10 x 6.30 x 13.70 |
Shipping Weight (lbs.) | 2.30 |
Unit Dimensions (hwd / in.) | 1.2 x 9.2 x 3.9 |
Unit Weight (lbs.) | 1.45 |
COMMUNICATIONS
Port Control | Push Buttons |
Signal Range (ft.) | 60 |
IP Remote Access | Yes |
EDID Compatible | Yes |
RS-232 Serial Extension Support | Yes |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | (4) HDMI (FEMALE) |
Side B - Connector 1 | (4) HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
More Q&As may be available on the B1194X4 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P566-010 | HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) |
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images