Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter, Video and Audio, 1080p @ 60 Hz, Up to 175-ft., TAA

Model Number: B126-4X4


Works with Tripp Lite’s B126-Series receivers to share multiple HDMI sources between multiple monitors, each on a single Cat5e/6 cable, up to 175 ft. away. Ideal for digital signs, trade shows, retail and presentations.
  • Routes any source to any display or same source to multiple displays
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Switches inputs via button, remote control or RS-232 serial
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Overview

The B126-4X4 4-port HDMI over Cat5/Cat6 Matrix Splitter Switch works with Tripp Lite remote receivers to share one or more HDMI sources between multiple projectors, monitors or televisions. It’s ideal for digital signs, trade shows, presentations, retail and other applications where the video sources are located farther than conventional cables allow or that require multiple displays connected to one source.

It uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the sources and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series). Any video source can be routed to any monitor, or you can send the same source to multiple monitors. Switch between inputs via pushbuttons, RS-232 serial or the included remote control.

When used with Tripp Lite’s B126-1A0 or B126-1A0-WP-1 active remote receivers, the switch can extend a 1080i (60 Hz) signal up to 175 feet or a 1080p signal (60 Hz) up to 125 feet. With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 75 feet and a 1080p (60 Hz) signal up to 50 feet. Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.

In addition to crystal-clear video, the B126-4X4 delivers full, rich stereo. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals
  • Extends a 1080i (60 Hz) signal up to 175 ft. and a 1080p (60 Hz) signal up to 125 ft. with each optional B126-110 remote repeater
  • Extends a 1080i (60 Hz) signal up to 175 ft. and a 1080p (60 Hz) signal up to 125 ft. with B126-1A0 or B126-1A0-WP-1 active remote receiver
  • Extends a 1080i (60 Hz) signal up to 75 ft. and a 1080p (60 Hz) signal up to 50 ft. with B126-1P0 or B126-1P0-WP-1 passive remote receiver
  • Add up to 3 remote repeaters on each channel for maximum signal range
  • Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo audio
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Route any video display to any monitor, or route the same display to multiple monitors
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to sources with HDMI cable, such as Tripp Lite’s P568-Series
  • Included IR extension cable used to extend remote control range
  • LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
  • Included mounting hardware lets you install the units on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B126-4X4 4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch
  • 3.5 mm to DB9 adapter cable (serial)
  • IR extension cable, 5 ft.
  • Remote control
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A, 4.5 ft.)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180193
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 13.60
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)1.20 x 5.9 x 3.90
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)175
Max 480P Range (ft)175
Max 1440 x 900 Range (ft)175
Max 1080i Range (ft)175
Max 1080P Range (ft)125
Max 480i Range (ft)175
Max 640 x 480 Range (ft)175
Max 800 x 600 Range (ft)175
Max 1600 x 1200 Range (ft)175
Max 720P Range (ft)175
CONNECTIONS
Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side A - Connector 2DB9 (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; Serial (RS232); IR
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/Cat6 Active Extender, Box-Style Remote Repeater for Video and Audio, 1080p @60Hz up to 125-ft., TAA
B126-1A0 | Digital Signage & Audio/Video B126-1A0 HDMI over Cat5/Cat6 Active Extender, Box-Style Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA
B126-1A0-U | Digital Signage & Audio/Video B126-1A0-U HDMI over Cat5/Cat6 Active Extender, Pigtail-Style Receiver for Video and Audio, 1080p @ 60 Hz, USB Powered, TAA
B126-1A0-WP-1 | Digital Signage & Audio/Video B126-1A0-WP-1 HDMI over Cat5/Cat6 Active Extender, Wallplate Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA
B126-1P0 | Digital Signage & Audio/Video B126-1P0 HDMI over Cat5/Cat6 Passive Extender, Box-Style Remote Receiver for Video and Audio, 1080p @60Hz up to 50-ft., TAA
B126-1P0-MINI | Digital Signage & Audio/Video B126-1P0-MINI HDMI over Cat5e/Cat6 Passive Extender, Low-Profile Remote Receiver for Video and Audio, 1080p @60Hz up to 50-ft.
B126-1P0-WP-1 | Digital Signage & Audio/Video B126-1P0-WP-1 HDMI over Cat5/Cat6 Passive Extender, Wallplate Remote Receiver for Video and Audio, 1080p @60Hz up to 50-ft., TAA
B126-2A0 | Digital Signage & Audio/Video B126-2A0 2-Port HDMI over Cat5/Cat6 Active Extender/Splitter, Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.

Resources & Downloads

support icon

Do you own a
B126-4X4

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.