Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

13-amp extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.

  • Recommended for powering printers, monitors and other essential peripherals
  • Ideal for home/office applications, small server rooms and data centers
  • Adds 15 ft. to your existing connection to provide more flexibility in placing devices
  • UL listed cable is ideal replacement for worn-out or missing extension cord

Features

15-Foot Extension Cord Connects Monitors, Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a NEMA 5-15P plug on one end and a NEMA 5-15R receptable on the other, this UL listed (UL 817) cord can be used to power a printer or monitor, attach a rack server to a PDU or extend an existing connection up to 15 feet (4.6 meters). The 15-foot length allows you more flexibility in placing equipment with respect to the power outlet.

Package Includes

P022-015-13A Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 15 ft. (4.6 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332275233
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.3mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)14.17 x 11.80 x 0.50
Shipping Weight (lbs.)1.05
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% TO 80% RH, NON-CONDENSING
Storage Humidity Range20% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.