Model Number: PDUMNV30HV

5/5.8kW Single-Phase Monitored PDU, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 10ft Cord, 0U Vertical, TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDUMNV30HV-FRONT-L.jpg

 
  • Monitored 30A 208/240V PDU in 0U 70in / 178cm vertical rackmount format
  • Reports voltage, frequency and load level via ethernet interface
  • Visual current meter, Toolless button-mount installation
  • NEMA L6-30P input plug with 10ft / 3m line cord
  • 24 outlets (20 C13, 4 C19) with included cord retention brackets
  • Temperature, humidity and contact-closure monitoring options
  • TAA Compliant
$41999

02938877

$43814

10544335

$55799

A7098419

$45299

7935787

$45299

7935787

$40799

12-120-635

$51999

PDUMNV30HV

$46299

1868741

$38768

B002RHFJ2S

How to Choose a PDU: Monitored PDUs

Overview

Tripp Lite Monitored PDU / Power Distribution Unit offers real-time remote monitoring of voltage, frequency and load levels via built-in network connection. PowerAlert interface supports custom notification of user-specified remote conditions via email, secure web, SNMP, Telnet or SSH interface. PDU output current consumption in amps is displayed via front panel lighted digital display and can be monitored remotely to warn of potential overloads before critical IT mains breakers trip.

Features

  • 208/240V Monitored PDU with built-in web/network interface in 0U 70 in. / 178cm vertical rackmount form factor; 30A maximum capacity(agency de-rated to 24A)
  • Attached 10 ft. / 3m NEMA L6-30P input cable
  • 24 outlets(20 C13, 4 C19) arranged in two separately breakered 20A output load banks
  • 0U 70 in. / 178cm vertical rackmount form factor
  • Network interface provides PDU control and data regarding input voltage, frequency and loading information
  • Digital display with select button reports load level information in amps for all 3 reported loading segments(Bank 1, Bank 2 and total)
  • Supports user-specified alarm notification thresholds
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included cord retention brackets
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Rackmount PDU
  • Plug retention plates
  • Rack mounting brackets
  • Owner's manual
TAA compliant
Cisco compatible
RoHS compliant

Specifications

OVERVIEW
PDU Type Monitored
OUTPUT
Output Capacity Details 5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility 50 / 60 Hz
Output Receptacles (20) C13; (4) C19
Output Nominal Voltage 200; 208; 240
Overload Protection Two 20A breakers protect 12 outlets each
Customized Load Management Receptacles n/a
INPUT
PDU Input Voltage 200; 208; 240
Recommended Electrical Service 30A 208/240V
Maximum Input Amps 30
Maximum Input Amps Details Agency de-rated to 24A continuous
PDU Plug Type NEMA L6-30P
Input Cord Length (ft.) 10
Input Phase Single-Phase
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front Panel LEDs Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-12; Bank 2 LED indicates the meter is reporting load level for outlets 13-24; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Switches Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
PHYSICAL
Shipping Dimensions (hwd / in.) 73.5 x 10.75 x 20
Shipping Weight (lbs.) 16.5
Unit Dimensions (hwd / in.) 70 x 2.2 x 2.65
Unit Weight (lbs.) 11.5
Material of Construction Metal
Form Factors Supported 0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor Vertical (0U)
ENVIRONMENTAL
Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5-95% non-condensing
Operating Elevation (ft.) 0-10,000
COMMUNICATIONS
SNMP Compatibility Pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems
CERTIFICATIONS
Certifications Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS Compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

Accessories

SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
ENVIROSENSE
ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

More... Prices
P005-002
P005-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P032-007
P032-007

Heavy-Duty Power Cord for PDU, 15A, 12AWG (IEC-320- C13 to IEC-320-C20), 7-ft.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P041-001-2
P041-001-2

Heavy-Duty Power Extension Cord Y Splitter Cable, 30A, 10AWG (NEMA L6-30P to 2x NEMA L6-30R), 1-ft.

More... Prices
P047-002
P047-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 2-ft.

More... Prices
P047-004
P047-004

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 4-ft.

More... Prices
P047-006
P047-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 6-ft.

More... Prices
P047-010
P047-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 10-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1E
WEXT1E

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2E
WEXT2E

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3E
WEXT3E

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List