Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
5-Outlet Power Strip with USB-A Charging - Schuko Outlets, 220-250V, 16A, 3 m Cord, Schuko Plug, White
- 5 Schuko outlets distribute power to appliances, tools, lighting and other electronics
- Right-angle Schuko plug permits connection in confined or hard-to-reach spaces
- 2 USB-A ports share 2.1A of power for charging phones, tablets and other mobile devices
- On/off switch gives you convenient one-touch control over all connected devices
- 16A circuit breaker shuts down all outlets for safety in case of overload
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS5G3USB
Have a Question?
Features
Typical Applications
- Distribute power to computer equipment and other devices in an office, workbench, retail or telecom environment
- Charge a smartphone and tablet without taking up available AC outlets
Package Includes
- PS5G3USB 5-Outlet Power Strip, German Type F Schuko Outlets, White
Specifications
OVERVIEW
UPC Code | 037332251657 |
Product Type | Power Strip |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | French |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (5) Schuko Type F |
Circuit Breaker (amps) | 16 |
Overload Protection | combo switch/circuit breaker |
Outlet Orientation | right-angled |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position power switch |
CHARGING
Number of Charging Ports | 2 |
Charging Ports / Amps | (2) 2.1A |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
SURGE / NOISE SUPPRESSION
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | White |
Color (AC Line Cord) | White |
Housing Color | White |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 17.00 x 3.50 x 2.40 |
Shipping Weight (lbs.) | 1.80 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Approvals | CE, RoHS AND REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.