Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

5-outlet power strip with USB-A ports distributes electricity to home and office electronics and charges your mobile devices.
  • 5 French Type E outlets distribute power to appliances, tools and other electronics
  • Right-angle Type E plug permits connection in confined or hard-to-reach spaces
  • 2 USB-A ports share 2.1A of power for charging phones, tablets and other mobile devices
  • 43 cm plastic housing designed to withstand the rigors of everyday use
  • 16A circuit breaker shuts down all outlets for safety in case of overload

Features

43 cm Power Strip Delivers Electricity to 5 Devices at the Same Time
Compatible with standard electrical equipment, this Protect It!® power strip features five French Type E outlets and a durable white plastic housing. It is ideal for powering almost anything with a compatible plug, including computers and mobile devices to appliances and power tools.
Charges 2 Mobile Devices with 2.1A of Shared Power
In addition to AC outlets, this power strip provides USB charging for up to two mobile devices, including smartphones, tablets and e-readers. The USB-A ports eliminate the need for AC adapters for charging cords, leaving outlets available for AC equipment.
Designed to Give You Flexibility in Placing the Power Strip Where It’s Most Needed
The power strip features a space-saving right-angle Type E plug that helps you connect to a wall outlet located behind furniture that is placed flush against the wall. The plug is attached to a 3-meter power cord, which gives you more choices in placing the power strip away from the connected AC outlet.
Premium Safety Features Designed for Protecting Your Valuable Equipment
The PS5F3USB features an on/off switch that provides one-touch control over all connected devices. In the event of an overload, a 16-amp circuit breaker immediately shuts down the power strip to prevent equipment damage.

Package Includes

  • PS5F3USB 5-Outlet Power Strip, French Type E Outlets, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251497
Product TypePower Strip
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Input Plug TypeFrench
Input Cord Length (ft.)9.8
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(5) French/Belgian
Circuit Breaker (amps)16
Overload ProtectionCombo power switch and circuit breaker
Outlet OrientationRight-angled
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position power switch
CHARGING
Number of Charging Ports2
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Power Cord ColorWhite
Housing ColorWhite
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)17.00 x 3.50 x 2.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)16.700 x 3.100 x 2.000
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.