5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing
- 5 auto-negotiable 10/100/1000 Mbps RJ45 ports
- Supports auto MDI/MDIX cross-over function
- Consumes very little input power—just 1W
- 2 Gbps switching capacity per port with full duplex
- Plug and play with no configuration required
- 5-year limited warranty
NG5
Have a Question?
Overview
This desktop switch features five twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. No configuration is required, so you can have your Gigabit network up and running immediately. Easy-to-read LEDs indicate connection and activity status for each port. IEEE 802.3x flow control allows smooth transmission of large files.
The NG5 supports IEEE 802.3az Energy Efficient Ethernet standards by putting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just a single watt. The detachable five-foot input cord with NEMA 1-15P plug connects to a protected UPS, generator or mains input AC source. The heavy-duty metal housing includes keyhole tabs for optional wall-mounting.
Features
- 5 twisted-pair RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps
- Automatic MDI/MDIX cross-over detection
- 10 Gbps switching capacity (2 Gbps per port with full duplex)
- Easy-to-read LEDs indicate connection and activity status for each port
- Supports 9k jumbo frames
- Supports MAC address auto-learning and auto-aging
- Supports 802.3x flow control (full duplex) and back pressure (half duplex)
Compliant with IEEE 802.3az Energy Efficient Ethernet Standards
- Automatically shifts unused ports to low-power state without interrupting network connection
- Consumes very little input power—just 1W
- Also meets IEEE 802.3ab, 802.3i, 802.3u and 802.3 standards
Heavy-Duty Metal Housing
- Fanless design for silent operation
- Detachable 5 ft. AC power cord with NEMA 1-15P plug
- Plug-and-play—no configuration necessary
- Keyhole tabs for optional wall-mounting
Specifications
OVERVIEW
UPC Code | 037332194770 |
INPUT
Electrical Consumption | 1W power consumption at 5V DC |
Nominal Input Voltage Description | Included 5V DC output power adapter accepts 100-240V AC nominal input |
Plug Type | Power adapter includes NEMA 1-15P non-polarized input plug |
Input Cord Length (ft.) | 5 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power LED (Green for Power On); One LED per RJ-45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity) |
PHYSICAL
Color | Black |
Form Factors Supported | Desktop, Wall mount |
Primary Form Factor | Desktop |
Shipping Dimensions (hwd / in.) | 4.80 x 3.80 x 6.40 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1.1 x 5.51 x 3.07 |
Unit Weight (lbs.) | 0.56 |
ENVIRONMENTAL
Storage Temperature Range | 14 to 158F (-10 to 70C) |
Relative Humidity | 10 to 90% (non-condensing) |
Operating Temperature | 32 to 104F (0 to 40C) |
CONNECTIONS
Network Switch Ports | (5) 10/100/1000 (RJ45) |
STANDARDS & COMPLIANCE
Certifications | Compliant Standards: IEEE 802.3ab (1000BASE-T GIGABIT ETHERNET), IEEE 802.3i (10BASE-T ETHERNET), IEEE 802.3u (100BASE-T ETHERNET), IEEE 802.3x (FULL DUPLEX/FLOW CONTROL), IEEE 802.3 (NWAY AUTO-NEGOTIATION), 802.3az (ENERGY EFFICIENT ETHERNET) |
Approvals | Tested to North American and International safety and EMI standards EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013, IEC 60950-1:2005+A1:2009+A2:2013; FCC CLASS B, EN55022:2010+AC:2011,EN55024:2010, NOM, RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the NG5 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N200-001-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 1 ft. (0.31 m) |
![]() |
N200-003-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m) |
![]() |
N200-005-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft. (1.52 m) |
![]() |
N200-010-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m) |
![]() |
N200-015-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 15 ft. (4.57 m) |
![]() |
N200-025-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N201-001-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m) |
![]() |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2A | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3A | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.