Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Energy-efficient unmanaged switch sets up in seconds with no configuration required. Provides a Gigabit network connection for multiple devices. Ideal for home or small offices, workgroups and creative production environments.

  • 5 auto-negotiable 10/100/1000 Mbps RJ45 ports
  • Supports auto MDI/MDIX cross-over function
  • Consumes very little input power—just 1W
  • 2 Gbps switching capacity per port with full duplex
  • Plug and play with no configuration required
  • 5-year limited warranty

Overview

The NG5P 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch adds 10/100/1000 Mbps Ethernet capacity to your home office, small office, workgroup or creative production environment. Share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit speeds, improving efficiency and cutting costly downtime.

This desktop switch features five twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. No configuration is required, so you can have your Gigabit network up and running immediately. Easy-to-read LEDs indicate connection and activity status for each port. IEEE 802.3x flow control allows smooth transmission of large files.

The NG5P supports IEEE 802.3az Energy Efficient Ethernet standards by putting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just a single watt. The detachable five-foot input cord with NEMA 1-15P plug connects to a protected UPS, generator or mains input AC source.

Features

Unmanaged Network Switch for Home/Small Offices or Workgroups

  • 5 twisted-pair RJ45 Gigabit Ethernet ports
  • Auto-negotiable 10/100/1000 Mbps
  • Automatic MDI/MDIX cross-over detection
  • 10 Gbps switching capacity (2 Gbps per port with full duplex)
  • Easy-to-read LEDs indicate connection and activity status for each port
  • Supports 9k jumbo frames
  • Supports MAC address auto-learning and auto-aging
  • Supports 802.3x flow control (full duplex) and back pressure (half duplex)

Compliant with IEEE 802.3az Energy Efficient Ethernet Standards

  • Automatically shifts unused ports to low-power state without interrupting network connection
  • Consumes very little input power—just 1W
  • Also meets IEEE 802.3ab, 802.3i, 802.3u and 802.3 standards

Durable Housing

  • Fanless design for silent operation
  • Detachable 5 ft. AC power cord with NEMA 1-15P plug
  • Plug-and-play—no configuration necessary

Works with the Most Popular Web Browsers
The NG5P is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NG5P accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Package Includes

  • NG5P 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch
  • External power supply w/NEMA 1-15P plug and 5 ft. cord
  • Owner’s manual
Energy-Efficient Green Solutions RoHS compliant

Specifications

OVERVIEW
UPC Code037332194763
Product TypeUnmanaged Switch
INPUT
Electrical Consumption (Max)1W
Nominal Input Voltage DescriptionIncluded 5V DC output power adapter accepts 100-240V AC nominal input
Plug TypePower adapter includes NEMA 1-15P non-polarized input plug
Voltage Compatibility (VAC)100-240
Input Plug TypeNEMA 1-15P
Input Cord Length (ft.)5
POWER
Power Consumption (Watts)1
CONNECTIONS
Number of Ports5
Ports5
Ports Detail5x 10/100/1000BASE-T
SFP Uplink Ports0
PoE Supported Ports0
Network Switch Ports(5) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower LED (Green for Power On); One LED per RJ45 port (Green, LEDs flash to indicate port activity)
PHYSICAL
Primary Form FactorDesktop
ColorBlack
Material of ConstructionPlastic
Form Factors SupportedDesktop
Shipping Dimensions (hwd / in.)3.10 x 3.00 x 5.20
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.870 x 2.580 x 4.960
Unit Weight (lbs.).19
Rack Units0
ENVIRONMENTAL
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity10 to 90% (non-condensing)
Operating Temperature32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility DetailsAuto-negotiable
Switching Capacity10 Gbps
Switching Capacity Details2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames9000
MAC Auto LearningYes
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product CertificationsEN 55022; EN 55024; EN 60950-1; NOM (Mexico)
Product ComplianceRoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.