Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects 5 HDMI audio/video sources to one 4K HDMI TV, monitor or projector, and allows you to switch between them.
  • Switch between 5 source devices with included remote for ultimate convenience
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Delivers full, rich DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

5-Port HDMI Switch with Remote Connects 5 Sources to One 4K HDMI Display
An excellent addition to your home theater, the B119-005-UHD allows you to connect five separate HDMI audio/video sources to your 4K television, projector or monitor’s HDMI input and switch between them. For instance, connect a cable box, Blu-ray player, Xbox, Roku and audio receiver to your 4K HDTV, and use the manual push button or included remote control to switch manually from one input to another.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This 5-port HDMI switch supports Ultra HD 4K video resolutions at 60 Hz, as specified in HDMI 2.0, as well as 48-bit True Color and HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. DTS-HD, Dolby TrueHD and 7.1-channel surround sound ensure your ears receive the same treat as your eyes.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The compact metal switch requires no extra software to download and install. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as P569-Series), and plug the included external power supply into an AC power source. A red LED indicates the unit is receiving power, and green LEDs indicate connected HDMI inputs. When the currently used source is powered off, the unit automatically switches to the next powered-on source.

System Requirements

  • Up to 5 source devices with HDMI output
  • Display device with HDMI input

Package Includes

  • B119-005-UHD 5-Port HDMI Switch
  • Remote control
  • External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 5V 1A)
  • (4) International plug adapters (North America, Europe, United Kingdom, Australia)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210180
TechnologyHDMI; IR
VIDEO
Max Supported Video Resolution4K @ 60Hz 4:4:4
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
AUDIO
Audio Specification7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)5V / 1A
AC Power Adapter Cord Length (ft.)5.0
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)4.84
Product Length (ft.)0.4
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)1.85
CONNECTIONS
Number of Ports5
Side A - Connector 1(5) HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Input x Output5 x 1
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), Green (1, 2, 3, 4, 5)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)3.15 x 7.09 x 5.39
Shipping Weight (lbs.)0.64
Unit Dimensions (hwd / in.)0.800 x 4.800 x 2.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.33
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
BTUs  6.3 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)16
EDID Compatible  Yes
IR Remote Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
Latency  20ms
FEATURES & SPECIFICATIONS
Port SelectionPushbutton; Remote Selector
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsBS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.