40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex OM4 50/125 Multimode Ports, 1U
- Total of 15 12-fiber MTP/MPO switch ports and 60 LC ports
- Base8 wiring uses all LC ports—no dead ports as in Base12
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- Hardwired cassettes for 30% improvement in insertion loss
- Easily identifiable color-coded magenta OM4 cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
N48K-15M8L60-B
Have a Question?
- Guaranteed compatibility with recommended Tripp Lite cabling, including the N820- and N821-Series cables
Overview
Features
- Also future-proofs your network for eventual 50Gb and 200Gb speeds and beyond
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections.
- OM4 fiber for highest throughput
- 12 LC duplex ports and 3 built-in 2-meter MTP multimode cables per cassette
- Total of 15 QSFP fiber switch ports and 60 LC ports
- 100% fiber utilization
- Streamlined 1:1 port mapping
- Up to 50% reduction in link attenuation
- Color-coded magenta cables easily distinguishable in crowded switch
- No unused LC ports as in Base12 wiring
- Simple patch cable deployment
- Optimized harness mapping
- Hardwired cassette modules offer 30% improvement in insertion loss
- LC patch cables protected
- Provides wire mapping by matching each cassette’s labeled MTP cables to LC clusters
- Writing space on inside panel for custom-labeling of ports
- Insertion loss data available via unit’s serial number
- Maximizes rack space and link performance
Specifications
OVERVIEW
UPC Code | 037332200846 |
Technology | MTP/MPO; Multimode |
Optical Mode | OM4 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.80 x 21.30 x 18.80 |
Shipping Weight (lbs.) | 8.10 |
CONNECTIONS
Side A - Connector 1 | MTP (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
SPECIAL FEATURES
All-in-One Kit | Yes |
Built-in Cables | Yes |
STANDARDS & COMPLIANCE
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N820-01M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N820-10M-OM4 | 10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 15 m |
![]() |
N820-20M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 20 m |
![]() |
N820-25M-OM4 | 100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 25 m |
Resources & Downloads
Design Resources
Product Literature
Product Videos
- Pre-Assembled Fiber Breakout Panels™
https://www.tripplite.com/video/pre-assembled-fiber-breakout-panels-/152673
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.