Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

Model Number: SR1UPANEL50


  • 19" 1U Blanking Panel Kit
  • 50 pieces of 1U blanking panels included to fill one to 50U of rack space
  • Improves cooling efficiency
  • Fills unused rack spaces to optimize airflow and prevent recirculation
  • Toolless mounting
  • Fits any square hole, EIA compliant enclosure
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SR1UPANEL50 is a 19" 1U blanking panel kit. The kit includes 50 pieces to fill from one to 50U of rack space. SR1UPANEL50 improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation. Offers toolless mounting and fits any square hole, EIA compliant enclosure.

Features

  • 19" 1U blanking panel kit
  • Includes 50 pieces to fill from one to 50U of rack space
  • Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
  • Offers toolless mounting and fits any square hole, EIA compliant enclosure

Package Includes

  • SR1UPANEL50- contains 50 pieces of 1U blanking panels
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142092
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)15.10 x 12.40 x 21.10
Shipping Weight (lbs.)14.40
Unit Dimensions (hwd / in.)1.75 x 19 x 1.25
Unit Weight (lbs.).93
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.