Part Number: SR4POST58HD
- 58U Heavy-Duty 4-post open frame rack
- Black steel with square, numbered mounting holes
- Toolless button holes to accept PDUs or cable managers
- 5-year limited warranty
Overview
This 58U Heavy-Duty 4-Post Open Frame Rack helps IT managers organize their equipment and provides fast, easy access to installed IT equipment. The SR4POST58HD is a simple solution for housing IT equipment in secure environments and other areas that don't require a lockable rack solution. This 58U rack features heavy-duty cold-rolled steel construction with a black powder-coated finish for durability. It supports stationary and rolling loads up to 3,000 pounds (1360.8 kilograms). The SR4POST58HD comes with all the hardware required for assembly and has a self-squaring design with bolt-down provisions. For high-density applications, multiple units can be bolted together side by side.
The open design provides unobstructed airflow and easy access to equipment and cabling. It has numbered, square-hole mounting positions for easy installation of standard 19-inch rack equipment. The SR4POST58HD supports equipment depths up to 35 inches. This rack also accommodates toolless button-hole mounting for vertical PDUs and cable managers.
The optional SRCASTERHDKIT Heavy-Duty Rolling Caster Kit (sold separately) adds mobility to the SR4POST52HD. The SR4POST58HD also supports optional side panels with the SR58SIDE4PHD, a set of two half-size side panels and a third smaller panel that add a finished look to end-of-row racks in your data center.
Features
- Weight capacity of 3000 lbs (1360.8 kgs) stationary
- Supports equipment depths up to 35 inches
- Textured, black powder coat finish
- Heavy-duty cold-rolled steel construction
- Numbered mounting positions
- Bolt down provisions
- Self-squaring design
- Easy assembly
- Optional SRCASTERHDKIT heavy-duty caster kit permits mobile use of 3000 lbs (1360.8 kgs) rolling loads
- Optional SR58SIDE4PHD side panels for end-of-the-row aesthetics
Specifications
OVERVIEW
UPC Code | 037332185815 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Rack Height | 58U |
Rack Depth | Standard |
Maximum Device Depth (in.) | 35.25 |
Shipping Dimensions (hwd / in.) | 6.75 x 9.50 x 111.25 |
Shipping Weight (lbs.) | 130.00 |
Unit Dimensions (hwd / in.) | 107.500 x 24.000 x 35.250 |
Unit Weight (lbs.) | 125 |
Weight Capacity - Stationary (lbs.) | 3000 |
Number of Vertical Mounting Rails | 4 |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60297-3 |
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting |
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images