Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PS6B18
- 6 BS1363A outlets distribute power to appliances, tools, lighting and other electronics
- 1.8 m cord with BS1363A plug offers flexible placement in relation to an AC wall outlet
- 40.6 cm plastic housing designed to withstand the rigors of everyday use
- Rear keyhole slots enable mounting to desk or workbench for easy access to outlets
- 13A circuit breaker shuts down all UK outlets for safety in case of overload
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332251589 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | British |
Input Cord Length (ft.) | 5.9 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) British BS 1363A |
Circuit Breaker (amps) | 13 |
Overload Protection | Combo power switch and circuit breaker |
Outlet Orientation | Right-angled |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position power switch |
SURGE / NOISE SUPPRESSION
Protection Modes | Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Material of Construction | Plastic |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | Yes |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 16.00 x 3.10 x 2.80 |
Shipping Weight (lbs.) | 1.40 |
Unit Dimensions (hwd / in.) | 16.000 x 2.900 x 2.600 |
Unit Weight (lbs.) | 0.81 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images