Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
6-Outlet Surge Protector - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White
- 6 BS1363A outlets distribute power to appliances, tools, lighting and other electronics
- 1.8 m cord with BS1363A plug offers flexible placement in relation to an AC wall outlet
- 250 joules protect your valuable electronics against dangerous surges and spikes
- Rear keyhole slots enable mounting to desk or workbench for easy access to outlets
- 13A circuit breaker shuts down all UK outlets for safety in case of overload
- This product is covered by a Lifetime Limited Warranty (coverage details)
TLP6B18
Have a Question?
Features
Typical Applications
- Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
- Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
- Safeguard valuable data against damage stemming from unexpected surges
- Mount a surge protector to the edge of a desk or workbench for easy access to outlets
Package Includes
- TLP6B18 6-Outlet Surge Protector, British BS1363A Outlets, White
Specifications
OVERVIEW
UPC Code | 037332251565 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | British |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) British BS 1363A |
Circuit Breaker (amps) | 13 |
Overload Protection | combo switch/circuit breaker |
Outlet Orientation | right-angled |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 250 |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Antimicrobial Coating | No |
Color (AC Line Cord) | White |
Housing Color | White |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 17.70 x 3.30 x 1.40 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 29.5 x 7.5 x 6.5 |
Unit Weight (lbs.) | 0.81 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Approvals | CE, RoHS, Reach |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.