Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
6-Outlet Surge Protector - French Type E Outlets, 220-250V AC, 16A, 1.8 m Cord, Type E Plug, White
- 6 Type E outlets distribute power to appliances, tools, lighting and other electronics
- Right-angle Type E plug permits connection in confined or hard-to-reach spaces
- 250 joules protect your valuable electronics against dangerous surges and spikes
- 44.5 cm plastic housing designed to withstand the rigors of everyday use
- 16A circuit breaker shuts down all outlets for safety in case of overload
- This product is covered by a Lifetime Limited Warranty (coverage details)
TLP6F18
Have a Question?
Features
Typical Applications
- Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
- Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
- Safeguard valuable data against damage stemming from unexpected surges
Package Includes
- TLP6F18 6-Outlet Surge Protector, French Type E Outlets, White
Specifications
OVERVIEW
UPC Code | 037332251527 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Maximum Surge Amps | 250 |
Input Plug Type | French |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) French/Belgian |
Circuit Breaker (amps) | 16 |
Overload Protection | combo switch/circuit breaker |
Outlet Orientation | right-angled |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 250 |
Protection Modes | L-N |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | White |
Color (AC Line Cord) | White |
Housing Color | White |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 18.00 x 3.40 x 2.90 |
Shipping Weight (lbs.) | 1.50 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Approvals | CE, RoHS AND REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.