Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT 6-Outlet Clamp Surge Protector, 5-15R Outlets, 3 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection


Safely charges and powers up to 9 devices, including laptops and tablets, during important work-from-anywhere meetings and conferences.

  • 6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 1080 joules protect your valuable electronics against dangerous surges and spikes
  • 2 USB-A/1 USB-C ports for fast charging of phones, tablets and other mobile devices
  • Spring-loaded clamp attaches to flat surface up to 2.5 in. thick for use anywhere
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

View Full Product Details

Tripp Lite Part Number

TLP648UCBAM New

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

6-Outlet Surge Protector Clamp Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, this Safe-IT™ surge protector features a surge protection rating of 1080 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP648UCBAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Spring-Loaded Desk Clamp Protects Equipment at Any Workstation
This portable surge protector features a spring-loaded clamp that attaches to any flat, smooth surface up to 2.5 inches (6.4 centimeters) thick, so you can take it with you to the office, dorm, conference room, hotel or anywhere else you need to plug in your electronic devices. The eight-foot power cord with NEMA 5-15P plug pivots 90 degrees to accommodate installation to a horizontal or vertical surface.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp or other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise.

USB Ports for Charging Mobile Devices
This surge protector with three USB ports is ideal for keeping your devices at full capacity. Two USB-A ports share 2.4A for charging your smartphone, tablet and other USB mobile devices, which are also protected from the damaging effects of surges, spikes and line interference. In addition to the dual USB-A ports, a 3.0A USB-C port charges devices quickly and safely.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT TLP648UCBAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Premium Safety Features Protect Your Valuable Equipment
The on/off switch provides one-touch control over connected equipment. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms your connected equipment is protected.

Package Includes

  • TLP648UCBAM 6-Outlet Clamp Surge Protector
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332265807
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Cord Gauge Type14 gauge
Input Cord Length Details8 ft cord
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesManual On/Off Switch
CHARGING
Number of Charging Ports3
Total Charging Watts27
Charging MethodUSB
Charging Port Type(2) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports / Amps(1) 3A; (2) 2.4A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500, 500, 600
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
AntimicrobialYes
Power Cord ColorBlack
Housing ColorBlack; Gray
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)5.43 x 4.72 x 6.73
Shipping Weight (lbs.)1.94
Unit Dimensions (hwd / in.)5.2 x 2.7 x 5.3
Unit Weight (lbs.)1.72
Input Cord ColorBlack
FEATURES & SPECIFICATIONS
GaN Technology  No
STANDARDS & COMPLIANCE
Canada

CAN/CSA-C22.2 No. 369.3; 2017 (2ND Ed.); CAN/CSA-C22.2 No. 308-14

ApprovalsRoHS
UL1449 3rd Edition (AC Suppression)UL1449 : 2014 (4th Ed)
UL1363 (Power Tap)UL1363: 2014 (4th Ed.0
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

More Q&As may be available on the TLP648UCBAM model support page.

Documents & Downloads

support icon

Do you own a
TLP648UCBAM

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.