Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

6-outlet surge protector with USB-A ports safeguards your home/office electronics against dangerous surges, spikes and line noise.
  • 6 German Schuko outlets distribute power to appliances, tools and other electronics
  • Right-angle Schuko plug permits connection in confined or hard-to-reach spaces
  • 250 joules protect your valuable electronics against dangerous surges and spikes
  • 2 USB-A ports share 2.1A of power for charging phones, tablets and other mobile devices
  • 16A circuit breaker shuts down all outlets for safety in case of overload

Features

6-Outlet Surge Protector Safeguards Your Sensitive Electronics Against Power Fluctuations
Ideal for your home or office workstation, this Protect It!® 6-outlet surge protector features a surge suppression rating of 250 joules and provides protection in line-to-neutral (L-N) mode to defend your sensitive electronic components against power surges and spikes. 
Charges 2 Mobile Devices with 2.1A of Shared Power
In addition to AC outlets, this power strip provides USB charging for up to two mobile devices, including smartphones, tablets and e-readers. The USB-A ports eliminate the need for AC adapters for charging cords, leaving outlets available for AC equipment.
German Type F Outlets Accept a Wide Range of Electronic Devices
Plug your PC, printer, scanner, router, modem, television, stereo receiver or other home/office electronics into six Schuko outlets to protect them against dangerous surges, spikes and line noise. The 1.8-meter AC power cord with space-saving right-angle Schuko plug helps you connect the surge protector to a wall outlet located behind furniture.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Vertical or Horizontal Mounting for Desks and Workbenches
Pull-out mounting tabs on the back of the surge protector allow you to install it on any flat surface, including walls, with user-supplied hardware.
Premium Safety Features for Protecting Your Valuable Equipment
In the event of an overload, a 16-amp circuit breaker immediately shuts down the power strip to prevent equipment damage. The high-impact plastic housing is designed for the rigors of everyday use.

Package Includes

  • TLP6G18USB 6-Outlet Surge Protector, German Type F Schuko Outlets, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251664
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Maximum Surge Amps250
Input Plug TypeGerman
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) Schuko Type F
Circuit Breaker (amps)16
Overload Protectioncombo switch/circuit breaker
Outlet Orientationright-angled
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
SwitchesTwo position power switch
CHARGING
Number of Charging Ports2
Total Charging Amps2.1A
Total Charging Watts10.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  250
Protection ModesIncludes full normal mode (H-N)
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorWhite
Housing ColorWhite
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)19.00 x 3.40 x 2.00
Shipping Weight (lbs.)1.39
Unit Dimensions (hwd / in.)18.900 x 3.300 x 1.700
Unit Weight (lbs.)1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.