Part Number: LS604WM
This Model has been retired and replaced by LC1200. An Owner's Manual and other information for the LS604WM is available on the model support page
Overview
The LS604WM 600W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) corrects undervoltages as low as 87V and overvoltages as high as 140V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.
A network-grade 720-joule surge suppression rating conforms to the IEEE-587 standard for surge suppression and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.
Just connect the NEMA 5-15P plug with 6-ft. (1.83 m) cord to an AC power source, and plug up to four devices into the rear NEMA 5-15R outlets. A front-panel LED lets you know your equipment is protected. Secure the LS604WM's all-metal case to a wall or other surface using the built-in mounting tabs and included screws.
Features
- Rated at 120V/600W/5A
- Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
- Connect up to 4 electronic devices to the rear NEMA 5-15R outlets
- All-metal case with mounting tabs attaches to wall or other surface using included screws
Automatic Voltage Regulation (AVR)
- Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
- Corrects undervoltages as low as 87V and overvoltages as high as 140V
AC Line Surge Suppression
- 720 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance
Built-In Diagnostics
- Front-panel LED indicates your components are protected
- Lighted on/off switch provides one-touch power control over all components
Specifications
OVERVIEW
UPC Code | 037332040268 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Maximum Input Amps | 5 |
Maximum Input Watts | 600 |
Plug Type | 5-15P |
Input Plug Features | Straight Plug |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
OUTPUT
Frequency Compatibility | 60 Hz |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
Output Nominal Voltage | 120V |
VOLTAGE REGULATION
Voltage Regulation Description | Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. |
Overvoltage Correction | Input voltages over 128V (+/-3V) are reduced by 10% |
Undervoltage Correction | Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%. |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | 1 LED (Line Power Present or Protected) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | 20 dB |
AC Suppression Joule Rating | 720 |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | Short tower format with keyhole slots for wall-mount applications |
Housing Color | Beige |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 4.50 x 8.00 x 9.50 |
Shipping Weight (lbs.) | 8.60 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 8.26 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images