Part Number: HT706TSAT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the HT706TSAT is available on the model support page
Overview
Features
- 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
- 7 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
- Widely-spaced outlets accommodate up to 4 transformers
- 2 sets of surge-protected 2.2 GHz gold coaxial connectors (with included 6 ft. gold coaxial cable)
- 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
- 6 ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
- 2 diagnostic LEDs alert user to protection and grounding status
- Keyhole slots provide convenient wall or cabinet mounting
- Illuminated master switch provides one-touch power control over all components. Integrated circuit breaker protects against dangerous system overload
- High-impact plastic housing (black) stands up to the most demanding environments
- UL and CSA listed
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332121486 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 75000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm protection and grounding status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2100 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 400, 400, 500 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 2 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 160mm |
Outlets Measurement (Center to Center) | Distance between transformer outlet and standard outlet = 38.10mm; Distance between standard outlets = 25.40mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 25.20 x 14.20 x 6.00 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.500 x 14.000 x 3.250 |
Unit Weight (lbs.) | 1.2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images