Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects to the USB 3.0 port on your laptop, Ultrabook or computer to give you 7 external USB 3.0 ports.

  • USB ports can provide up to 1.5A for charging mobile devices*
  • All seven ports support USB Battery Charging (BC) specification v1.2
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Plug and play—no drivers or software needed
  • Fits easily into pocket, backpack, briefcase or laptop bag
  • Backward compatible with USB 2.0 and USB 1.1
*When using the included external power supply
  • 3-year limited warranty

Overview

The U360-007-AL 7-Port Portable USB 3.0 SuperSpeed Mini Hub’s built-in USB cable connects to your laptop, Ultrabook or computer to provide seven available USB 3.0 ports. Just plug and play with no drivers or software needed. The included external power supply provides 5V 3A to be shared among all seven USB ports, with each port capable of providing up to 1.5A for fast charging of mobile devices. All seven ports support USB Battery Charging (BC) specification v1.2.
This portable hub supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and is backward compatible with USB 2.0 and USB 1.1 devices. The compact, lightweight aluminum case fits easily into your pocket, backpack, briefcase or laptop bag.

Features

Increases Your Computer’s USB 3.0 Ports from 1 to 7
  • Expands your laptop, Ultrabook or computer’s USB 3.0 port to 7 external USB 3.0 ports
  • Included external power supply provides 5V 3A to be shared among all ports
  • Each port is capable of providing up to 1.5A
  • Supports USB Battery Charging (BC) specification v1.2
Excellent Speed and Versatile Performance
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
  • Backward compatible with USB 2.0 and USB 1.1
Take the Hub Anywhere
  • Compact case made from lightweight aluminum
  • Fits easily into your pocket, backpack, briefcase or laptop bag
  • Built-in cable is perfect for travel

System Requirements

  • Device with USB port (USB 3.0 port needed to achieve USB 3.0 speeds)

Package Includes

  • U360-007-AL 7-Port Portable USB 3.0 SuperSpeed Mini Hub
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 3A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201027
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)21.6
Product Length (cm.)54.86
Product Length (ft.)1.8
Product Length (m)0.548
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A
DC Barrel PlugOD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)1.4
CONNECTIONS
Number of Ports7
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(7) USB 3.0 A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite when connected and powered
CHARGING
Charging PortsUSB-A: 5V 1.5A (7.5W)
Charging Ports Details

All seven ports support USB Battery Charging v1.2

Charging Ports / Amps(7) 1.5A
PHYSICAL
ColorBlack
Material of ConstructionAluminum
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)2.20 x 4.40 x 7.70
Shipping Weight (lbs.)0.87
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.53
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity10% to 90% RH, Non-Condensing
BTUs  4.7 BTU/Hr
Power Provided to Connected Device(s)5V 1.5A (7.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports7
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; CCC; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) U324-010 U324-010 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.