7-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable
- Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
- Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
- Rugged metal housing designed to withstand harsh warehouse and factory environments
- ESD protection to ±20 kV cuts potential static damage to your connected peripherals
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Typical Applications
- Connect up to 7 USB devices and peripherals to your computer or laptop
- Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
- Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Package Includes
- U360-007-IND 7-Port Industrial-Grade USB 3.0 SuperSpeed Hub
- USB 3.0 cable, 3 ft.
- 3-pin power terminal block
- DIN rail-mounting hardware
- Wall-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332186300 |
Product Type | Hub |
AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 9-40V, 3A |
Over Current Protection | Yes |
Technology | USB; USB 3.0 (SuperSpeed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Detail | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Bus Powered | Yes |
Product Length (in.) | 6.22 |
Product Length (cm.) | 15.8 |
Product Length (ft.) | 0.518 |
Product Length (m.) | 0.158 |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
External Power Supply Output Specs (V / A) | 9V - 40V / 3A |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power, 1, 2, 3, 4, 5, 6, 7) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Material of Construction | Steel (Galvanized Cold Rolled) |
Shipping Dimensions (hwd / in.) | 2.60 x 4.50 x 7.40 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 1.3 x 6.2 x 3.1 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.75 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 140 °F (0 to 60 °C) |
Storage Temperature Range | 14 to 176 °F (-10 to 80 °C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 110.6 BTU/Hr |
Power Consumption (Watts) | 32.4 |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A 3.0) |
CONNECTIONS
Ports | 7 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (7) USB 3.0 A (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U360007IND model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
![]() |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) |
![]() |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.