Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Adds 7 USB ports to your computer, laptop, MacBook or Chromebook for connecting hard drives, tablets, webcams and other USB devices.
  • Turns your computer or laptop into a mini workstation with 7 extra USB ports
  • USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers
  • Charging port charges mobile device when your computer/laptop is in Suspend mode
  • Slim aluminum hub fits easily in your backpack or laptop bag for connecting on the go
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB 3.0/2.0 Hub Adds 7 USB Devices to Your Computer, MacBook or Chromebook
This 7-port USB 3.0 hub connects directly to the USB-A port on your computer, laptop, MacBook, Ultrabook or Chromebook. It allows you to use as many as seven USB devices, such as flash drives, external hard drives, printers, barcode scanners, webcams, keyboards/mice and power meters, all at the same time.

 

Supports SuperSpeed USB 3.0 to Ensure Fast Data Transfers
Two USB 3.0 ports support data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0 and recommended for high-bandwidth USB 3.0 devices, such as security cameras and high-resolution webcams. Five USB 2.0 ports transfer data at speeds up to 480 Mbps. All seven ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

 

Charge a Device Even When Your Computer or Laptop Is Not in Use
The first USB 3.0 port, which is labeled with a charge symbol, can charge a mobile device, such as a smartphone or tablet, when the source device is in Suspend mode only. A blue LED indicates the hub is receiving sufficient power to support all connected devices.

 

Plug-and-Play Hub Comes Ready to Connect Right Away
The U360-007C-2X3 works with Windows and Mac computers and requires no software or drivers to download and install. The included external power supply comes with four international plug adapters that ensure you can use the hub almost anywhere. Most of the time, the hub will receive plenty of power from your computer or laptop. The included power supply should only be necessary when connecting high-current, power-hungry USB peripherals.

 

Sleek and Slim Housing Designed for Everyday Workspace Use or Connecting on the Go
The compact unit is designed for convenient positioning within your reach, making USB ports accessible while not taking up much workspace. It is slim enough to pack in your pocket, purse or laptop bag for use in a hotel, conference room or airport.

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)

Package Includes

  • U360-007C-2X3 7-Port USB 3.0 / USB 2.0 Combo Hub
  • USB-A to USB Micro-B 3.0 cable, 3 ft.
  • External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 5V 4A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332242082
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (5) USB-A - USB 2.0
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60HZ / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
Product Length (in.)6.53
Product Length (cm.)16.6
Product Length (ft.)0.544
Product Length (m)0.166
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A
DC Barrel PlugOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports7
Side A - Connector 1(2) USB 3.0 A (FEMALE)
Side A - Connector 2(5) USB A (FEMALE)
Side B - Connector 1USB 3.0 MICRO-B (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPOWER LED (BLUE)
CHARGING
Charging Ports(1) USB-A: 5V 1.5A (7.5W)
Charging Ports Details

USB Charging Port supports BC 1.2 (5V 1.5A)

Charging Ports / Amps(1) 1.5A
PHYSICAL
ColorWhite
Material of ConstructionABS
Unit Dimensions (hwd / in.)0.630 x 6.500 x 1.280
Unit Packaging TypeBox
Unit Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range23° to 158°F (-5° to 70°C)
Relative Humidity5% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)5V 0.9A (4.5W) when bus powered
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports7
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsCCC; CE; GS; PSE; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) U050-006-GY-MAX U050-006-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Active Repeater Cable (A to B M/M), 25 ft. (7.62 m) U328-025 U328-025 USB 3.0 SuperSpeed Active Repeater Cable (A to B M/M), 25 ft. (7.62 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.