Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

Model Number: U280-007-CQC-ST


Charges and organizes up to 7 electronic devices at the same time. Storage compartment neatly organizes your excess cabling to reduce clutter when charging, and stores it out of the way when not in use. Recommended for quick-charging and storing tablets, smartphones and other mobile devices.
  • 5 USB-A ports provide up to 5V, 2.4A of charging power and are USB Battery Charging (BC) specification v1.2 compliant
  • USB-C port provides up to 5V, 3A of charging power
  • Quick Charge 3.0 port charges up to 4x faster than normal charging
  • 9 adjustable storage brackets for organizing devices
  • Storage compartment neatly organizes your cabling
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Whether you’re at home or in the office, Tripp Lite’s U280-007-CQC-ST 7-Port USB Charging Station provides enough ports and power to keep your devices at 100% capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. You can charge up to seven tablets, smartphones and other devices at the same time. The U280-007-CQC-ST doesn’t require a computer, so you can take it anywhere AC power is available.

The U280-007-CQC-ST features five USB-A ports, each capable of delivering up to 5V, 2.4A, which is enough for charging even battery-intensive devices like the Apple® iPad®. A USB-C port provides up to 5V, 3A for more powerful devices. Plus, a Quick Charge 3.0 port is capable of rapid-charging compliant devices up to four times faster than normal USB charging.

In addition, this charging station doubles as a storage unit by providing space to neatly organize cabling while your devices charge. When not in use, cables can be stored in the compartment and kept out of the way. The included adjustable brackets accommodate the number and size of the devices being charged.

To charge your USB devices, simply connect the five-foot power cord’s NEMA 1-15P plug to an AC power outlet, and connect your devices to the available USB ports. The unit protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your devices’ batteries are at full capacity. Also, each USB-A port complies with USB Battery Charging (BC) specification v1.2. The brackets and power supply store conveniently in the charging station when not in use.

Features

Charges Up to 7 Devices at the Same Time
  • Recommended for charging tablets, smartphones and other devices at home or work
  • Functions anywhere AC power is available—no computer required
Provides Plenty of Juice for Charging
  • Quick Charge 3.0 Class A 5/9/12V technology
  • QC 3.0-compliant devices charge up to 4x faster than conventional USB charging
  • Delivers up to 5V, 2.4A per USB-A port—enough for charging battery-intensive devices like the Apple iPad
  • USB-C port provides up to 5V, 3A of charging power
  • Protects against overheating, overcurrent and overcharging
  • Complies with USB Battery Charging (BC) specification v1.2
Efficiently Stores Your Cables / Devices Too
  • 9 adjustable brackets provide space to neatly organize devices as they charge
  • Convenient storage compartment lets you neatly organize your cabling while your devices charge
  • When not in use, cables can be stored in the compartment and kept out of the way
Easy to Use
  • External dual-voltage power supply with C8 power inlet and detachable C7 to 1-15P 5 ft. cord
  • No computer required

Package Includes

  • U280-007-CQC-ST 7-Port USB Charging Station
  • (9) Storage brackets
  • External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 15V, 4A)
  • C7 to NEMA 1-15P power cord, 5 ft.
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199577
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
OUTPUT
Charging Ports / Amps(5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
Output Capacity15V 4A
Charging MethodUSB
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
External Power Supply Output Specs (V / A)15V / 4A
External Power Supply Cord Length (m.)1
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsCCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionPC
Shipping Dimensions (hwd / in.)2.80 x 6.30 x 10.20
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)0.79 x 6.6 x 4.9
Unit Packaging TypeBox
Unit Weight (lbs.)1.4
ENVIRONMENTAL
Operating Temperature Range41 to 95 F (5 to 35 C)
Storage Temperature Range-4 to 122 F (-20 to 50 C)
Relative Humidity20% to 80% RH, Non-Condensing
Power Consumption (Watts)15.6W (Operating) 0.07W (Standby)
CONNECTIONS
Ports7
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB C (FEMALE)
Side B - Connector 2(6) USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
CERTIFICATIONS
CertificationsTested to FCC, REACH, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-10N-BK | USB, Lightning & FireWire M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M110-003-WH | USB, Lightning & FireWire M110-003-WH USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (1 m)
M110-10N-BK | USB, Lightning & FireWire M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U420-003 | USB, Lightning & FireWire U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
UR050-001-24G | USB, Lightning & FireWire UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR05C-003-RB | USB, Lightning & FireWire UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
USB Cables
  Model Number Description
UR05C-003-RB | USB Cables UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-001-24G | USB Cables UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.
U420-003 | USB Cables U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft.
M110-10N-BK | USB Cables M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)
M110-003-WH | USB Cables M110-003-WH USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (1 m)
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
M100-10N-BK | USB Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
Lightning Cables
  Model Number Description
M100-10N-BK | Lightning Cables M100-10N-BK USB Sync / Charge Cable with Lightning Connector - Black, 10-in.
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)
Power Cords
  Model Number Description
P012-006 | Power Cords P012-006 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft., Black

Resources & Downloads

support icon

Do you own a
U280-007-CQC-ST

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.