Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMNH32HVAT
- Two IEC 309 32A Blue (2P+E) inputs, each with 10-ft. (3.05 m) input cord
- One IEC 309 32A Blue (2P+E) output receptacle for connecting device or multi-outlet PDU
- ATS / Automatic Transfer Switching within 1-5 ms
- Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
- Digital display with LEDs for real-time status monitoring
- 2-year limited warranty
Overview
Features
- Enables redundant power configurations for network devices with a single input cord or other non-redundant power supply configuration
- Two IEC 309 32A Blue (2P+E) inputs, each with 10-ft. (3.05 m) cord, connect to separate primary and secondary input power sources
- Any two input power sources are supported for primary and secondary inputs, including out-of-phase power sources
- Power a single 32A plug-in device or multiple network devices through a connected 32A 200-240V multi-outlet rack PDU (rPDU), such as PDUMV32HV metered PDU input (sold separately)
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 1-5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors power sources and prevents switching if secondary source is unavailable or of lower quality than primary source
- Reports input status for primary and secondary power sources, power availability, line voltage, frequency, amps, kilowatts and power factor
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH
- Supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network
- Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.
- 10/100 Mbps auto-sensing for communication with 10/100 Base-T networks
- Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
- Included PDU4PKIT rail kit adds rear rack-mounting support
Specifications
OVERVIEW
UPC Code | 037332187871 |
PDU Type | Monitored; Auto-Transfer Switch |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 32A 200-240V circuits |
Maximum Input Amps | 32 |
PDU Plug Type | (2) IEC-309 32A BLUE (2P+E) |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7.0kW (220V), 6.7kW (208V), 6.4kW (200V) total capacity; 32A maximum |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | Output receptacle is on a 61cm / 24 inch cordset |
Output Receptacles | IEC309 32A BLUE (2P+E) |
Output Nominal Voltage | 200-240V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports input current in amps (Source A, Source B), output kilowatts (total), input voltage (Source A, Source B), input frequency (Source A, Source B) and output power factor |
Front Panel LEDs | Front panel LEDs confirm amp (A) / kilowatt (kW) / voltage (V) / frequency (Hz) and power factor (PF) reporting information; Additional set of LEDs indicate Source A and Source B inputs for preferred, available and in-use status |
Switches | ENTER and MODE switches toggle the digital display to display all reported information |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Included Mounting Accessory Description | Included mounting rails compatible with rack depth settings from 57.9 to 91.5cm (22.8 to 36 inches) |
Minimum Required Rack Depth (inches) | 17.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 7.20 x 21.30 x 22.50 |
Shipping Weight (lbs.) | 21.60 |
Unit Dimensions (hwd / in.) | 1.720 x 16.930 x 14.000 |
Unit Weight (lbs.) | 18.26 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -22° to 140°F (-30° to 60°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUH32HV | 7.7kW Single-Phase 200-240V Basic PDU, 10 C13 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount | |
PDUH32HV19 | 7.7kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount | |
PDUMH32HV | 7.4kW Single-Phase Local Metered PDU, 230V Outlets (2-C19, 16-C13), IEC-309 230V 32A Blue, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMH32HVNET | 7.4kW Single-Phase Switched PDU, LX Interface, 230V Outlets (16-C13), IEC-309 Blue 230V 32A, 3.6m Cord, 2U Rack-Mount, TAA | |
PDUMNH32HV | 7.4kW Single-Phase Monitored PDU with LX Platform Interface, 230V Outlets (12-C13, 4-C19), IEC-309 32A Blue, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA | |
PDUMNV32HV2LX | 7.7kW Single-Phase Monitored PDU, LX Interface, 200-240V Outlets (36 C13/6 C19), IEC 309 32A Blue, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA | |
PDUMV32HV | 7.7kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), IEC-309 32A Blue Input, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in. | |
PDUMV32HVNETLX | 7.7kW Single-Phase Switched PDU with LX Platform Interface, 230V Output, IEC 309 32A Blue, 10 ft. (3.05 m) Cord, 0U, TAA |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images