Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMNV32HV2 TAA
This Model has been retired and replaced by PDUMNV32HV2LX. An Owner's Manual and other information for the PDUMNV32HV2 is available on the model support page
Overview
Features
- 32A single phase 230V Monitored Power Distribution Unit / PDU
- Attached 3m / 10ft IEC-309 32A Blue (2P+E) input cable included
- 0U 178cm / 70in. vertical rackmount format
- 42 outlets (36 C13, 6 C19) in two separately breakered 20A output load banks
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down brackets support installation in other racks and additional surfaces
- Lighted display with select button reports output power consumption in amps in 3 segments (bank 1, bank 2 and total)
- Digital display also supports IP-address self-identification and 180 degree display rotation
- Built-in SNMP/ethernet interface reports voltage, frequency and PDU loading via network interface or PowerAlert Console Launcher with options for user specified alarm and notification thresholds
- Supports in-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login for simultaneous monitoring
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements.
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332181718 |
PDU Type | Monitored |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 32A 230V |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (36) C13; (6) C19 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Overload Protection | Two 20A circuit breakers protect 21 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top |
Front Panel LEDs | Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-21; Bank 2 LED indicates the meter is reporting load level for outlets 22-42; Both LEDs lighted indicates the meter is reporting load level for all outlets combined |
Switches | Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.20 x 6.40 x 73.00 |
Shipping Weight (lbs.) | 14.70 |
Unit Dimensions (hwd / in.) | 69.920 x 2.200 x 2.650 |
Unit Weight (lbs.) | 9.7 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | 5 to 122F (-15 to 50C) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Pre-installed SNMPWEBCARD provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342
Product Images