Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUMV32HVNET
This Model has been retired and replaced by PDUMV32HVNETLX. An Owner's Manual and other information for the PDUMV32HVNET is available on the model support page
Overview
Features
- 230V Switched PDU with built-in network interface in 0U 70 inch / 178 cm vertical rackmount form factor; 32A maximum capacity
- Attached 10ft / 3m line cord with IEC309 32A (2P+E) plug-in connection
- 24 switched outlets (20 C13; 4 C19)
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage, frequency and loading information
- Digital display reports load level information in amps in 3 segments (bank 1, bank 2 and total)
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login simultaneously
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets
- Toolless mounting supported in button-mount compatible racks
- Included PDUMVROTATEBRKT enables space saving toolless installation in button-mount compatible racks with PDU outlets facing the rear
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332153968 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 32A 230V |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (20) C13; (4) C19 |
Output Nominal Voltage | 230 |
Overload Protection | Two 20A circuit breakers protect 12 outlets each |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined) |
Front Panel LEDs | 24 power availability LEDs confirm power off/on status for each built-in outlet |
Switches | Pushbutton control scrolls visual load meter display from bank 1, bank 2 and band 1&2 combined |
PHYSICAL
Form Factors Supported | 0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.43 x 6.57 x 73.31 |
Shipping Weight (lbs.) | 16.71 |
Unit Dimensions (hwd / in.) | 4.250 x 2.200 x 69.920 |
Unit Weight (lbs.) | 11.5 |
ENVIRONMENTAL
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Yes, pre-installed SNMPWEBCARD provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images