Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

700W PowerVerter Ultra-Compact Inverter with 3 Outlets

Model Number: PV700HF


  • 700W continuous output; 1400W peak output (instantaneous)
  • Converts 12V DC (battery) power into 110-120V AC (household) power; 3 AC outlets
  • Installs in minutes (integrated mounting feet included)
  • Provides a quiet alternative to generator noise and fumes
  • Includes "battery saver" low voltage alarm/shutdown
  • 1-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Utilize your vehicle's battery to efficiently power appliances, small electronics and office equipment on the road. Continuously supplies up to 700W of 120V AC power to 3 AC outlets from any 12V battery. Featuring an ultra-compact, lightweight design with metal housing, the PV700HF is the most rugged inverter available.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 125a should be positioned no more than 18" from the PV700HF's battery in the positive line.

Features

  • Provides 120V AC power for a variety of mobile applications
  • 700W continuous output power; 1400W peak output power (instantaneous)
  • 3 AC outlets
  • Ultra-compact extruded aluminum housing stands up to the toughest environments
  • Cooling fan lengthens inverter service life & maintains cool operation
  • Integrated mounting feet assure safe fixed installation
  • Low battery alarm/shutdown detects low battery voltage and shuts down inverter
  • Overload alarm/shutdown detects wattage overload on inverter outlets and shuts down inverter as a protective measure
  • DC input terminals provide a solid connection to battery with user-supplied cables
  • Lighted on/off switch shows inverter operations in cramped or dark environments
  • Grooved surface for more efficient cooling

Package Includes

  • PV700HF Ultra-Compact DC-to-AC Inverter
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332137999
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)700
Nominal Output Voltage(s) Supported120V
Output Receptacles(3) 5-15R
Continuous Output Capacity (Watts)700
Peak Output Capacity (Watts)1400
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 V AC (+/- 8 V AC)
Output Frequency Regulation  60 Hz (+/- 3 Hz)
INPUT
Recommended Electrical ServiceRequires 12V DC input source capable of delivering 80A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 125A battery system fusing is recommended
Maximum Input Amps / WattsFull continuous load - 80A at 12V DC, No load - 0.95A at 12V DC, Shutdown - 150 micro amps
Input Connection TypeSet of 2 DC bolt-down wiring terminals
Input Cord Length DetailsUser supplies cabling. Minimum gauges for full load operation: 6 gauge or larger (see instruction manual)
Voltage Compatibility (VDC)12
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off power switch
Audible AlarmDual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less
PHYSICAL
Cooling MethodFan
Material of ConstructionAluminum/sheet metal
Shipping Dimensions (hwd / in.)3.70 x 10.10 x 6.30
Shipping Weight (lbs.)3.50
Unit Dimensions (hwd / in.)2.75 x 8.17 x 5
Unit Weight (lbs.)2.8
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
SPECIAL FEATURES
TVSS Grounding  Main grounding screw for connecting inverter to earth, vehicle, or boat grounding systems
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

FC-series inverters are able to support an overpower situation for an hour, so they are better suited for industrial or heavy-duty devices. HF-series inverters are not capable of supporting overpower situations for more than 500 milliseconds.
APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.
The fans on the PV700HF run continuously to keep the unit cool.
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
See All

Additional FAQs may be available on the PV700HF model support page.

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
PV700HF

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.