Part Number: N785-CH75W-DC
75W DC power supply provides primary or redundant power to your media converter installation.
- Supplies DC power to a media converter installation using N785-CH12
- Multiple power supplies provide primary and redundant power to prevent downtime
- 3-year limited warranty
Features
Powers Your N785-CH12 12-Port Media Converter Chassis
This 75-watt DC power supply works with the N785-CH12 media converter chassis to provide primary or redundant power. The N785-CH12 comes with a pre-installed AC power supply, but you can swap it out for the N785-CH75W-DC if you prefer DC power. This DC power supply can be used with any DC power source up to 48V 3A. A second DC power supply is also recommended to provide redundant power that helps prevent unwanted and expensive downtime. Note: Only one type of power supply should be used with the N785-CH12. Do not mix DC and AC power supplies.
System Requirements
N785-CH12 Media Converter Chassis
Package Includes
N785-CH75W-DC 75W DC Power Supply
Specifications
OVERVIEW
UPC Code | 037332267078 |
Accessory Type | Power Supply |
Accessory Class | Networking Accessories |
INPUT
AC Power Adapter Plug(s) | NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 48V / 3A |
AC Power Adapter Output Specs (V / A) | 12V / 6.5A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.83 |
POWER
Power Source Type | AC Adapter |
PHYSICAL
Power Cord Color | Black |
Unit Dimensions (hwd / in.) | 5.240 x 2.320 x 9.060 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 90% |
Storage Humidity Range | 5% to 95% |
FEATURES & SPECIFICATIONS
Auto MDIX Support | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; RoHS |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Media Converters
Model Number | Description | |
---|---|---|
N784-H01-SCMM | Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/SC Multimode, -10° to 60°C, 2 km (1.2 mi.) | |
N784-H01-SCSM | Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/SC Singlemode, -10° to 60°C, 30 km (18.6 mi.) | |
N784-H01-STMM | Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/ST Multimode, -10° to 60°C, 2 km (1.2 mi.) | |
N785-H01-SCMM | Hardened Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SC Multimode, -10° to 60°C, 500 m (1640 ft.) | |
N785-H01-SCSM | Hardened Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SC Singlemode, -10° to 60°C, 10 km (6.2 mi.) | |
N785-H01-SFP | Hardened Gigabit Fiber to Ethernet Media Converter, 10/100/1000 Mbps, RJ45/SFP, -10° to 60°C |
Accessories
Model Number | Description | |
---|---|---|
N785-CH12 | 12-Slot Media Converter Chassis for Select N784-H and N785-H Models, 3U Rack Mount |
Documents & Downloads
Documentation
- Owner’s Manual for 19" 12-Slot Rack-Mount Media Converter Chassis (Models: N785-CH12, 75W AC Power Supply: N785-CH75W-AC, 75W DC Power Supply: N785-CH75W-DC) Multiple Languages
- Owner’s Manual for 19" 12-Slot Rack-Mount Media Converter Chassis (Models: N785-CH12, 75W AC Power Supply: N785-CH75W-AC, 75W DC Power Supply: N785-CH75W-DC)
- Product Datasheet
Declarations of Conformity
Product Images