Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount with PS2 to USB Input Adapter


  • 8 RJ45 Ports utilize inexpensive Cat5 patch cables
  • Expandable - Cascade a second level of KVM switches to control up to 128 servers from a single station
  • Accepts PS2 or USB Mouse and Keyboards with included Adapter
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B072-008-1A

Have a Question?
Contact Us

Features

  • Expandable - Cascade a second level of KVM switches to control up to 128 servers from a single station
  • Extend distance: between computer and switch up to 30 meters/100 ft.
  • Rack mountable: sleek, 1U space saving KVM switches
  • Accepts PS2 Mouse and Keyboard ( or USB Mouse and Keyboard with included adapter )
  • Innovative CAT5 technology: eliminate cable clutter at the rack
  • Multi-layer security: protects your corporate data
  • Easy server management: choice of On Screen Display, Hot-key,or push button control
  • Multi-platform: PS/2 and USB support
  • To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
  • Easily add IP functionality with Tripp Lite Model B051-000
  • Add Tripp Lite Model B021-000-19 for space saving, in-the-rack, LCD, Keyboard and Mouse
  • Compact Size: 17"W x 5"D x 1.75"H
  • Video Resolution: 1600x1200@75Hz
  • Internal Power Supply
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing

System Requirements

  • Computers: The Tripp Lite B078-101-USB-1 Server Interface Module must be used to connect a server to the server ports on the KVM switch.
  • For computers with Displayport or HDMI, change to VGA using Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
  • Compatible with all major operating systems

Package Includes

  • 8-Port NetCommander 1U Rackmount Cat5 KVM Switch
  • PS2 to USB Adapter
  • 6-ft. (1.83 m) Power Cord
  • 6-ft. (1.83 m) Firmware Upgrade Cable
  • Rackmount Bracket kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186584
Max CPU128
TechnologyCat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution1600 X 1200 @ 75 Hz
Max. Distance (Between any 2 Units)100 ft (30.5m)
Max Number of Ports (Entire Chain)128
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (0.7A) / 230V (0.3A)
Power Input ReceptacleIEC-320-C14
POWER
Power Consumption (Watts)8
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen(CPU ON, SELECTED)
PHYSICAL
Material of ConstructionSteel (Steel, Electrogalvanized, Cold Rolled, Coil)
ColorBlack
RackmountableYes
Shipping Dimensions (hwd / in.)4.33 x 20.28 x 7.68
Shipping Weight (lbs.)5.34
Unit Dimensions (hwd / in.)1.7 x 4.8 x 16.8
Unit Packaging TypeBox
Unit Weight (lbs.)3.50
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Relative Humidity0% to 80% RH, Non-Condensing
BTUs  27.3 BTU/Hr
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Number of Ports8
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2(2) MINI DIN-6 (FEMALE)
Side A - Connector 3RJ11 (FEMALE)
Side B - Connector 1(8) RJ45 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2
Console Monitor InterfaceVGA
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
On-Screen Display (OSD)Yes
Port SelectionPushbutton; Hotkey; OSD
Driver RequiredNo
Cat5 KVM SwitchYes
Recommended Category CableCat5e/6 Cables
STANDARDS & COMPLIANCE
CertificationsTested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the B0720081A model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) N125-007-GY N125-007-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) N125-010-GY N125-010-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) N125-025-GY N125-025-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) N125-050-GY N125-050-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) N201-005-BK N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) N201-007-BK N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) N201-014-BK N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m)

KVM Switch Accessories

  Model Number Description
KVM Switch Accessories - NetCommander USB Server Interface Unit (SIU) B078-101-USB B078-101-USB KVM Switch Accessories - NetCommander USB Server Interface Unit (SIU)
NetCommander USB Server Interface Unit (SIU) - Single B078-101-USB-1 B078-101-USB-1 NetCommander USB Server Interface Unit (SIU) - Single
NetCommander USB Server Interface Unit (SIU) - 8-Pack B078-101-USB-8 B078-101-USB-8 NetCommander USB Server Interface Unit (SIU) - 8-Pack

Documents & Downloads

support icon

Do you own a
B072-008-1A
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.