Part Number: PSF2408
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PSF2408 is available on the model support page
Overview
The PSF2408 provides a 12-amp, 120v power strip with 8 standard NEMA 5-15 outlets in a rugged, all-metal, mountable housing that folds in the middle. It allows for both vertical and horizontal mounting with additional mounting clips to ensure the pivot stays in place. The PSF2408 is ideal for a variety of uses including office, rack-mount, workbench, industrial and telecom applications. With a NEMA 5-15P, 15-ft. (4.57 m) power cord, you don't have to install it next to outlets you already have; it can be mounted across the room and deliver reliable power where you need it most. With a foldable center pivot, the PSF2408 can go around corners, be used by more than 1 person, and fit in smaller spaces. A lighted and covered On/Off switch helps prevent accidental shut-offs, while a 12-amp circuit breaker guards against dangerous circuit overloads. Its sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
Features
Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, PSF2408 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PSF2408 to be installed wherever reliable, multi-outlet power distribution is required. Extra mounting clips ensure the pivot stays in place.
Extra Long Power Cord: Install the PSF2408 far away from its power source and provide power distribution to previously un-powered areas with the extra long, 15-ft. (4.6 m) power cord. The PS2408 can be mounted in a different area, or a completely different room from where it draws AC power, putting you in control of getting reliable power service where you need it most.
Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PSF2408 is operational with a glance. A built-in, 12-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS2408 when it detects that the equipment load is drawing too much power.
Heavy-Duty Housing: The PSF2408's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.
Specifications
OVERVIEW
UPC Code | 037332187529 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (4) Yes |
Outlet Spacing | 1.18 in 1st segment and 2.25 is second segment |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Power Cord Color | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Housing Color | Silver |
Included Mounting Accessories | Includes mounting clips |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.40 x 27.50 |
Shipping Weight (lbs.) | 0.28 |
Unit Dimensions (hwd / in.) | 1.260 x 1.620 x 24.940 |
Unit Weight (lbs.) | 2.88 |
Outlet Spacing | 1.18 in. 1st segment; 2.25 in. second segment |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 60950-1; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images