Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control up to 8 computers from virtually anywhere with one Cat5 KVM switch. This IP KVM switch with remote access is a smart solution for efficient server control. Low-cost Cat5 cables let you locate servers up to 100 ft. away.

  • 8-port KVM switch provides control of computers/servers locally or via your network or the Internet
  • Occupies just 1U of rack space
  • Low-cost Cat5 cabling allows longer distances, reduces cable clutter
  • Simultaneous support for 2 users – 1 local, 1 remote
  • Dual Ethernet ports assure uninterrupted remote access
  • 3-year limited warranty

Overview

The B072-008-1-IP KVM Switch is the optimal solution for controlling up to eight computers/servers locally from across the room, down the street or around the globe on a network or the Internet.

This KVM switch can be accessed and controlled remotely, so there’s no need to travel to the server room or network closet. A Java-based application allows access via web browser from any secure IP connection. A non-browser client that can bypass browser-related Java Security prompts is available.

The B072-008-1-IP uses inexpensive, user-supplied Cat5e/6/6a cabling with Server Interface Units (sold separately) so you can connect computers/servers located up to 100 feet away from the switch. This switch features dual Ethernet ports. If one fails, the other takes over, keeping remote access uninterrupted. Users can switch easily between the ports using an on-screen display (OSD), hotkey commands or a remote toolbar. Multi-level password protection prohibits unauthorized users from accessing connected computers, and a local user and a remote user can each log on and access different ports simultaneously.

Two serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers. Individual ports can be assigned to an IP PDU port to power on/off the server connected to that port. This KVM switch is compatible with both Windows and Linux operating systems, and provides remote access using a Windows computer. It supports VGA video resolutions up to 1920 x 1080 at 60 Hz. Heavy-duty steel housing stands up to frequent use.

Virtual Media allows an .iso file to be mounted to a target server and accessed as if it were stored directly on it. Virtual Media data transfer rates up to 12 Mbps are supported when using a B078-101-USB2 Server Interface Unit. Other features include RADIUS and LDAP/S authentication, system-sent SNMP messaging and an event log that tracks logins, reboots and network setting changes.

Free NetCommander-AXS Management Software is available to access and control all of your NetCommander IP KVM switches (B070- and B072-Series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDUs, and manage KVM settings. This software can be downloaded free of charge from the model support page for the B072-008-1-IP.

Features

Saves Space and Money
  • Mounts in a standard 19 in. rack
  • Inexpensive Cat5e/6/6a cabling lets you locate servers up to 100 ft. from the switch
  • Use a Server Interface Unit, B078-101-USB-1 (for USB) or B078-101-PS2 (for PS/2) with each server to be connected with Cat5 cable; use a B078-101-USB2 to support Virtual Media data transfer rates up to 12 Mbps
  • To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
IP Remote Access for Fewer Trips to the Server Room
  • Control this KVM switch over IP: remote access means there’s no need to travel to the server room or network closet
  • Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
  • A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
  • 1 local + 1 remote user can access different ports concurrently; up to 5 users can share a single remote session
  • Supports both IPv4 and IPv6
Simplifies IT Tasks
  • On-screen display, hot keys and remote toolbar for easy use
  • Free NetCommander-AXS Management Software gives you remote access and control over all your NetCommander IP KVM switches (B070 and B072 series)
  • Supports VGA video resolutions up to 1920 x 1080 @ 60 Hz
  • 2 serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; assign individual ports to an IP PDU port to power on/off the server connected to that port
  • BIOS-level control of any brand and model server, regardless of the server’s condition and network connectivity
  • Virtual Media allows an .iso file to be mounted to a target server and accessed as if it were directly stored on it
  • Virtual Media data transfer rates up to 12 Mbps are supported when using a B078-101-USB2 Server Interface Unit; a B078-101-USB-1 Server Interface Unit can be used for Virtual Media support, but only at speeds up to 1Mbps
  • Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
  • System-sent messages to SNMP server notify you of network failures
  • Supports RADIUS and LDAP/S authentication
  • Log tracks events such as logins, reboots and network setting changes on your installation
Advanced Security Features
  • Multi-level password protection: create administrator accounts with full access and user accounts with limited access
  • Supports TLS 1.2 security protocol
  • You can install SSL certificates to ensure secure transactions between web servers and browsers
Built to Last
  • Flash-upgradable firmware over the network
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • Computer with HD15 (VGA) port, and USB port or PS/2 keyboard/mouse ports
  • User-supplied Cat5e/6/6a cabling
  • B078-101-USB-1 (USB), B078-101-USB2 or B078-101-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
  • For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
  • Compatible with Windows and Linux operating systems
  • Remote access supported using Windows computers
  • Remote computers require minimum Pentium 4 with 2 GB memory

Package Includes

  • 8-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access
  • C13 to 5-15P Power Cord
  • Rack-Mount Hardware
  • CD with Owner's Manual
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183446
TechnologyCat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video ResolutionLocal : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.2A) / 230V (0.7A)
Power Input ReceptacleIEC-320-C14
POWER
Power Consumption (Watts)50
CONNECTIONS
Number of Ports8
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(8) RJ45 (FEMALE)
Side B - Connector 1(1) HD15 (FEMALE)
Side B - Connector 2(3) USB A (FEMALE)
Side B - Connector 3(4) RJ45 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Steel, Electrogalvanized, Cold Rolled, Coil)
RackmountableYes
Shipping Dimensions (hwd / in.)4.30 x 10.30 x 22.90
Shipping Weight (lbs.)6.50
Unit Dimensions (hwd / in.)1.720 x 19.000 x 6.680
Unit Packaging TypeBox
Unit Weight (lbs.)4.60
ENVIRONMENTAL
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32 to 104 F (0 to 40 C)
BTUs  171 BTU/Hr
COMMUNICATIONS
IP Remote Access  Yes
Network Compatibility100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users2
On-Screen Display (OSD)Yes
Port SelectionHotkey; OSD; Remote Selector
Driver RequiredNo
Authentication SupportedRADIUS; LDAPS
Recommended Category CableCat5e/Cat6/Cat6a Cables
REMOTE ACCESS
Virtual Media Speed  Up to 12 Mbps (using B078-101-USB2)
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N125-007-GY N125-007-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N125-010-GY N125-010-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N125-025-GY N125-025-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N125-050-GY N125-050-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)

Accessories

  Model Number Description
NetCommander PS2 Server Interface Unit (SIU) B078-101-PS2 B078-101-PS2 NetCommander PS2 Server Interface Unit (SIU)
NetCommander USB Server Interface Unit (SIU) - Single B078-101-USB-1 B078-101-USB-1 NetCommander USB Server Interface Unit (SIU) - Single
NetCommander USB Server Interface Unit (SIU) - 8-Pack B078-101-USB-8 B078-101-USB-8 NetCommander USB Server Interface Unit (SIU) - 8-Pack
NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps B078-101-USB2 B078-101-USB2 NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.