Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/14/2024

Overview

The B118-008-UHD HDMI Splitter allows a 4K signal from a Blu-Ray player or other HDMI source device to be displayed on up to eight HDMI displays. You can also connect a DVI-D single-link display using an HDMI to DVI adapter, such as the P566-Series. Installation is quick and simple with no software or drivers to install. Locate your HDMI source up to 16.4 feet (5 meters) from the splitter and the splitter up to 23 feet (7 meters) from the display for a maximum distance of 39.4 feet (12 meters) between splitter and display. Supports Full 3D and video resolutions up to 4K at 30 Hz (3840 x 2160). HDMI and 3D compliant with support for 36-bit Deep Color (12 bits per channel). Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1-channel surround sound audio. HDCP and EDID compliant. Note: The B118-008-UHD sends the same image to all connected displays. If you would like to extend an image over multiple displays, you will need an MST hub, such as the B156-002-HD-V2.

Features

  • Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
  • Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video (3840 x 2160)
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1-channel surround sound
  • Supports video amplifier bandwidth of 340 MHz / 3.4 Gbps per channel (10.2 Gbps total)
  • HDCP and EDID compatible
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports Lip Sync pass-through
  • Supports xvYCC and x.vColor
  • Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
  • Supports a maximum distance of 16.4 ft. (5 m) from source to splitter and 23 ft. (7 m) from splitter to display for a total of up to 39.4 ft. (12 m)
  • Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 512.
  • Power Supply includes international plug adapters (North America, Europe, UK and Australia)

Package Includes

  • B118-008-UHD 4K x 2K HDMI 8-Port Splitter
  • External Power Supply (Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft.)
  • International plug adapters (North America, Europe, UK and Australia)
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183903
Product TypeSplitter
TechnologyHDMI
Host ConnectorHDMI (FEMALE)
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max. Distance (Between any 2 Units)10 ft. (3.05m)
Max Number of Ports (Entire Chain)512
Max Supported Color Depth36-bit Deep Color
3D Video SupportedYes
AUDIO
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)10.157
Product Length (ft.)0.846
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)8.5
CONNECTIONS
Number of Ports8
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(8) HDMI (FEMALE)
Input x Output1 x 8
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 3 Levels for 512 Displays
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), (x8) Blue (Connection)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Length (ft.)0
RackmountableYes
Shipping Dimensions (hwd / in.)2.70 x 10.10 x 12.80
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)1.000 x 10.200 x 4.500
Unit Packaging TypeBox
Unit Weight (lbs.)1.6
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
BTUs  29 BTU/Hr
Operating Humidity Range10% to 85 % RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
MST Support  No
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCB; CE; DOE; FCC; GS; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.