Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (42 C13 & 12 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

Model Number: PDU3V20D354A


Required rack-mounted vertical outlet strip accessory for select Tripp Lite 3-phase auto-transfer switch (ATS) PDUs. Distributes AC power to high-density equipment racks in data centers and server rooms.
  • Required for select Tripp Lite 3-phase ATS PDUs
  • Offers 42 C13 and 12 C19 single-phase outlets
  • Supports up to 8.6 or 12.6kW total output (depends on ATS PDU)
  • Simplifies load balancing with interlaced, color-coded outlets
  • Supports 0U toolless vertical rack mounting
  • 2-year limited warranty

Overview

The PDU3V20D354A 8.6/12.6kW 3-Phase Vertical Power Distribution Unit (PDU) Outlet Strip is a required accessory option for Tripp Lite’s PDU330AT6L15, PDU330AT6L2130, PDU330AT6L1530, PDU350AT6H50 and other 3-phase auto-transfer switch (ATS) PDUs that specify compatibility with this model. It’s ideal for high-density equipment racks in data centers and server rooms.

When used with 208V ATS models with a 35A input rating (such as PDU350AT6H50), the PDU3V20D354A supports up to 12.6kW total output with 20A maximum full balanced load per phase combination output bank (L1-L2, L2-L3, L3-L1). When used with 208V ATS models with a 24A input rating (such as PDU330AT6L2130, PDU330AT6L1530 or PDU330AT6L15), it supports up to 8.6kW total output with 13.9A maximum balanced load per phase combination output bank.

The 42 C13 and 12 C19 single-phase outlets receive power from the connected ATS PDU. The outlets are interlaced to help you balance loads by spreading connections across the phase combinations (L1-L2, L2-L3, L3-L1) throughout the rack. Each outlet is numbered and color-coded to help you keep track of connected devices and which phase combination powers each. The 2.5-foot power cord with 8-position plug connects directly to the PDU’s rear receptacle.

The PDU3V20D354A’s rugged all-metal housing mounts in compatible racks in seconds with no tools needed. Vertical 0U installation reduces cord clutter and improves airflow through the rack.

Features

Required Accessory for Select Tripp Lite ATS PDUs
  • Compatible with PDU330AT6L15, PDU330AT6L2130, PDU330AT6L1530, PDU350AT6H50 and other select Tripp Lite 3-phase ATS PDUs
  • Ideal for high-density equipment racks in data centers and server rooms
  • Supports up to 12.6kW total output with 20A maximum per output bank when connected to 208V ATS models with a 35A input rating (such as PDU350AT6H50)
  • Supports up to 8.6kW total output with 13.9A maximum per output bank when connected to 208V ATS models with a 24A input rating (such as PDU330AT6L2130, PDU330AT6L1530 or PDU330AT6L15)
  • Heavy-duty 2.5 ft. power cord plugs directly into the ATS PDU with a Unique 8-position plug

Features 42 C13 and 12 C19 Interlaced C13 Outlets
  • Single-phase outlets are interlaced to help you balance loads by spreading connections across the phase combinations (L1-L2, L2-L3, L3-L1) throughout the rack
  • Numbered and color-coded for easy identification of connected devices and which phase combination output bank powers them

Installs Easily in 0U of Rack Space
  • Preinstalled mounting buttons for toolless vertical rack-mounting in compatible racks
  • Saves rack space, improves airflow and reduces cord clutter by locating outlets closer to connected devices
  • Preinstalled ground screw for connecting devices that require chassis ground
  • Heavy-duty all-metal housing provides durability and reliability in demanding high-density rack environments

Package Includes

  • PDU3V20D354A 8.6/12.6kW 3-Phase Vertical PDU Outlet Strip
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190444
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity DetailsSupports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 16A max per C19 outlet, 12A max per C13 outlet
Output Receptacles(42) C13; (12) C19
Output Nominal Voltage200; 208; 220; 230; 240
Overload Protectionn/a
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Maximum Input Amps35
Input Phase3-Phase
Input Cord DetailsIncludes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)2.5
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.10 x 6.50 x 76.40
Shipping Weight (lbs.)14.46
Unit Dimensions (hwd / in.)70 x 2.2 x 2.22
Unit Weight (lbs.)9.26
ENVIRONMENTAL
Operating Temperature Range0 to 50C (32 to 122F)
Storage Temperature Range-15C to 60C (5 to 140F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA), CSA (Canada), NOM (Mexico), FCC Class A (Emissions), ROHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Distribution Units (PDUs)
  Model Number Description
PDU330AT6L1530 | Power Distribution Units (PDUs) PDU330AT6L1530 8.6kW 3-Phase Monitored Automatic Transfer Switch, 2 208V L15-30P Inputs, 1U (0U PDU Accessory Sold Separate)
PDU330AT6L2130 | Power Distribution Units (PDUs) PDU330AT6L2130 8.6kW 3-Phase Monitored Automatic Transfer Switch, 2 208V L21-30P Inputs, 1U (0U PDU Accessory Sold Separate)
Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-004-BL | Power Cords P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Yellow
P005-006-14LA | Power Cords P005-006-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-14RA | Power Cords P005-006-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs
P005-010-14LA | Power Cords P005-010-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P036-010 | Power Cords P036-010 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.