Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

8.6/12.6kW 3-Phase Vertical PDU Strip, 208V Outlets (51 C13), 0U Rack-Mount, Required Accessory for Select ATS PDUs

Model Number: PDU3V51


Required rack-mounted vertical outlet strip accessory for select Tripp Lite 3-phase auto-transfer switch (ATS) PDUs. Distributes AC power to high-density equipment racks in data centers and server rooms.
  • Required for select Tripp Lite 3-phase ATS PDUs
  • 51 single-phase 12A C13 outlets
  • Supports up to 8.6 or 12.6kW total output
  • Simplifies load balancing with interlaced color-coded outlets
  • Supports 0U toolless vertical rack mounting
  • 5-year limited warranty

Overview

The PDU3V51 8.6/12.6kW 3-Phase Vertical PDU Outlet Strip is a required accessory for Tripp Lite’s PDU330AT6L15, PDU330AT6L2130, PDU330AT6L1530, PDU350AT6H50 and other 3-phase ATS PDUs that specify compatibility with this model. It’s ideal for high-density equipment racks in data centers and server rooms.

When used with 208V ATS PDUs with a 35A input rating, the PDU3V51 supports up to 12.6kW total output with 20A maximum full balanced load per phase combination output bank (L1-L2, L2-L3, L3-L1). When used with 208V ATS PDUs with a 24A input rating, it supports up to 8.6kW total output with 13.9A maximum full balanced load per phase combination output bank.

The 51 single-phase 12A C13 outlets receive power from the connected ATS PDU. The outlets are interlaced to help you balance loads by spreading connections across the phase combinations (L1-L2, L2-L3, L3-L1) throughout the rack. Each outlet is numbered and color-coded to help you keep track of connected devices and which phase combination powers them. The 2.5-foot power cord with eight-position plug connects directly to the ATS PDU’s rear outlet.

The PDU3V51’s rugged all-metal housing mounts in compatible racks in seconds with no tools needed. Vertical 0U installation reduces cable clutter and improves airflow through the rack to keep your equipment cool and functioning at its peak.

Features

Required Accessory for Select Tripp Lite ATS PDUs
  • Compatible with PDU330AT6L15, PDU330AT6L2130, PDU330AT6L1530, PDU350AT6H50 and other select Tripp Lite 3-phase ATS PDUs
  • Ideal for high-density equipment racks in data centers and server rooms
  • Supports up to 12.6kW total output with 20A maximum per output bank when connected to 208V ATS PDUs with a 35A input rating
  • Supports up to 8.6kW total output with 13.9A maximum per output bank when connected to 208V ATS PDUs with a 24A input rating

51 Interlaced C13 Outlets
  • Single-phase 12A C13 outlets balance loads by spreading connections across all phase combinations throughout the rack
  • Numbered and color-coded for easy identification of connected devices and which phase combination output bank powers them

Installs Easily in 0U of Rack Space
  • Preinstalled mounting buttons for toolless vertical rack-mounting in compatible racks
  • Reduces cable clutter by locating outlets closer to connected devices
  • Improves airflow through the rack to keep equipment cool and functioning at its peak
  • Rugged all-metal housing designed to last a long time
  • 2.5 ft. power cord with 8-position plug that connects directly to ATS PDU

Package Includes

  • PDU3V51 8.6/12.6kW 3-Phase Vertical PDU Outlet Strip, 2.5 ft. cord
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181367
OUTPUT
Frequency Compatibility50 / 60 Hz
Pure Sine Wave Output  No
Output Capacity DetailsSupports up to 12.6kW total output; 20A max per output phase (L1-L2, L2-L3, L3-L1) when used with 35A max 208V input ATS models (such as PDU350AT6H50); Supports up to 8.6kW total output; 13.9A max per output phase (L1-L2, L2-L3, L3-L1) when used with 24A max 208V input ATS models (such as PDU330AT6L2130, PDU330AT6L1530 and PDU330AT6L15); All configurations: 12A max per C13 outlet
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(51) C13
Overload Protectionn/a
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Input Phase3-Phase
Input Cord DetailsIncludes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)2.5
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)5.20 x 6.60 x 69.50
Shipping Weight (lbs.)12.30
Unit Dimensions (hwd / in.)63 x 2.2 x 2.22
Unit Weight (lbs.)9.11
ENVIRONMENTAL
Operating Temperature Range0 to 50C (32 to 122F)
Storage Temperature Range-15C to 60C (5 to 140F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA), CSA (Canada), NOM (Mexico), FCC Class A (Emissions), ROHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004-BL | Power Cords P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Yellow
P005-006-14LA | Power Cords P005-006-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Yellow Plugs
P005-010-14LA | Power Cords P005-010-14LA Heavy Duty PDU Power Cord, C13 to Left Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-010-14RA | Power Cords P005-010-14RA Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black

Resources & Downloads

support icon

Do you own a
PDU3V51

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.