Part Number: PDU3VN10L2130
This Model has been retired and replaced by EVMI2130X. An Owner's Manual and other information for the PDU3VN10L2130 is available on the model support page
Overview
A built-in SNMPWEBCARD enables full remote access for power monitoring, configuration, control and notifications 24 hours a day via secure web browser, telnet or SSH, as well as real-time load/current data with billing-grade accuracy (+/- 1 percent). Tiered access privileges allow both an administrator and a guest to log in. Automated alerts help prevent accidental overloads, power loss and downtime. Digital LED display indicates amps, kilowatts, volts and power unbalance percentage, as well as temperature and humidity conditions when using the optional ENVIROSENSE module (sold separately).
Protocols supported include HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP. Network settings can be assigned automatically or manually.
Ideal for three-phase network configurations in high-density data centers and heavily configured equipment racks, the PDU3VN10L2130 mounts vertically in 0U of rack space using the pre-installed buttons or included hardware. The NEMA L21-30P input plug with 10-foot cord connects to a compatible AC power source, generator or protected UPS.
Features
- 36 C13 and 6 C19 208V outlets and 3 NEMA 5-15/20R 120V outlets distribute network-grade power to connected equipment
- 6 load banks
- Outlets numbered and color-coded for easy identification of phase and load bank
Multi-Function Digital LED Display
- Indicates amps, watts, volts, power unbalance percentage, as well as selected input phase, load bank, output power and sensor option
- Rotates 180° for overhead or raised-floor power feeds
Advanced Network Monitoring
- Built-in SNMPWEBCARD enables full remote access for power monitoring, configuration and control via secure web browser, telnet or SSH
- Real-time load/current data with billing-grade accuracy (+/- 1%)
- Tiered access allows administrator and guest to log in
- Automated alerts help prevent accidental overloads, power loss and downtime
- Optional ENVIROSENSE module (sold separately) monitors temperature and humidity conditions
Broad Communications Compatibility
- Supports HTTP, HTTPS, PowerAlert, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP, BOOTP and NTP
- Network settings can be automatically or manually assigned via permanent IP addresses
Connects to AC Power Source
- NEMA L21-30P input plug with 10 ft. cord for connection to mains power source, generator or protected UPS
- Plug-lock inserts keep equipment power cords connected to outlets
Ready for Immediate 0U Toolless Rack-Mounting
- Pre-installed buttons for toolless mounting in compatible EIA-standard 2-post and 4-post racks
- Conventional 0U installation possible with included mounting hardware
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332196071 |
PDU Type | Monitored |
INPUT
Input Phase | 3-Phase |
Recommended Electrical Service | 30A 208V with L21-30R outlet |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L21-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 8.6kW (208V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | 5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output |
Output Receptacles | (3) 5-15/20R; (36) C13; (6) C19 |
Output Nominal Voltage | 120; 208 |
Overload Protection | 3 20A double-pole circuit breakers (1 per output phase) |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports monitoring of input current per phase (L1, L2, L3) and output current for each output load bank (B1-B6); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets (B1); L2-L3 feeds dark-gray C13/C19 outlets (B2); L3-L1 feeds light-gray C13/C19 outlets (B3); L1-N feeds black 5-20R outlet (B4); L2-N feeds dark-gray 5-20R outlet (B5); L3-N feeds light-gray 5-20R outlet (B6) |
Front Panel LCD Display | Large digital display reports Amperage, Kilowatts, Voltage, Unbalance percentage, Temperature* and Humidity* information (*requires ENIVIROSENSE option); Small digital display provides detail on the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Sensor (S#), Load unbalance (UB), Output power (OP) |
Front Panel LEDs | Set of 6 LEDs identify the value displayed on the large digital display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB), Temperature (T), Humidity (%RH); 3 additional multi-color LEDs offer power availability information for each pair of output load banks (Bank 1&4 / Bank 2&5 / Bank 3&6): GREEN (<80% load), YELLOW (>80% load), RED (Power OFF), RED FLASHING (Power OFF/breaker trip) |
Switches | Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power, Load balance and Sensor options; Additional MODE button advances the LEDs to view the next measurement |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.30 x 9.70 x 75.80 |
Shipping Weight (lbs.) | 23.80 |
Unit Dimensions (hwd / in.) | 70.000 x 2.170 x 2.520 |
Unit Weight (lbs.) | 13.5 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -15°C to +50°C (+5°F to +122°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342
Product Images